Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM230HP-GFV / GFV2G10S / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $491.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G10S / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $491.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFV4G5S / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | $525.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFV4G5S / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | $525.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFV4G5AS / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | $525.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFV4G5AS / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 16 ~ 800 | $525.00 |
Add To Cart
Request Quote |
BLM230HPM-GFV / GFV2G10S / BLE2D30-CM | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 9.7 lb-in1.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $854.00 |
Add To Cart
Request Quote |
BLM230HPM-GFV / GFV2G10S / BLE2D30-AM | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 9.7 lb-in1.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $854.00 |
Add To Cart
Request Quote |
BLM460SHPK / 4H10S / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 10.6 lb-in1.2 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $755.00 |
Add To Cart
Request Quote |
BLM460SHPK / 4H10S / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 10.6 lb-in1.2 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $755.00 |
Add To Cart
Request Quote |
BLM5400HP-AS / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 11.24 lb-in1.27 N·m | Variable Speed Range (r/min) - 80 ~ 4000 | $578.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFS2G15FR / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $562.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFS2G15FR / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $562.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFS2G15FR / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $669.00 |
Add To Cart
Request Quote |
BLM230HPM-GFV / GFS2G15FR / BLE2D30-AM | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $925.00 |
Add To Cart
Request Quote |
BLM230HPM-GFV / GFS2G15FR / BLE2D30-CM | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $925.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFS2G15FR / BLE2D30-C | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $669.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G15SF / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $558.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G15SF / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $558.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G15S / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $491.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G15S / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $491.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G15AS / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $491.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G15AS / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $491.00 |
Add To Cart
Request Quote |
BLM230HPM-GFV / GFV2G15S / BLE2D30-CM | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $854.00 |
Add To Cart
Request Quote |
BLM230HPM-GFV / GFV2G15S / BLE2D30-AM | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 14.1 lb-in1.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $854.00 |
Add To Cart
Request Quote |