This category has 2,094 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3K28N60-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1035 lb-in 117 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $947.00 |
Add To Cart
Request Quote |
G3L28N60-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1035 lb-in 117 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $947.00 |
Add To Cart
Request Quote |
G3K28N80-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1380 lb-in 156 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $947.00 |
Add To Cart
Request Quote |
G3L28N80-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1380 lb-in 156 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $947.00 |
Add To Cart
Request Quote |
G3K28N30-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 535 lb-in 60.4 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $947.00 |
Add To Cart
Request Quote |
G3L28N30-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 535 lb-in 60.4 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $947.00 |
Add To Cart
Request Quote |
G3K28N40-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 690 lb-in 78 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $947.00 |
Add To Cart
Request Quote |
G3L28N40-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 690 lb-in 78 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $947.00 |
Add To Cart
Request Quote |
G3K28N50-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 864 lb-in 97.6 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $947.00 |
Add To Cart
Request Quote |
G3L28N50-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 864 lb-in 97.6 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $947.00 |
Add To Cart
Request Quote |
G3K28N60-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1035 lb-in 117 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $947.00 |
Add To Cart
Request Quote |
G3L28N60-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1035 lb-in 117 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $947.00 |
Add To Cart
Request Quote |
G3K28N80-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1380 lb-in 156 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $947.00 |
Add To Cart
Request Quote |
G3L28N80-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1380 lb-in 156 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $947.00 |
Add To Cart
Request Quote |
G3K28N30-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 535 lb-in 60.4 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP44 | $715.00 |
Add To Cart
Request Quote |
G3L28N30-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 535 lb-in 60.4 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP44 | $715.00 |
Add To Cart
Request Quote |
G3K28N40-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 690 lb-in 78 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP44 | $715.00 |
Add To Cart
Request Quote |
G3L28N40-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 690 lb-in 78 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP44 | $715.00 |
Add To Cart
Request Quote |
G3K28N50-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 864 lb-in 97.6 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP44 | $715.00 |
Add To Cart
Request Quote |
G3L28N50-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 864 lb-in 97.6 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP44 | $715.00 |
Add To Cart
Request Quote |
G3K28N60-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1035 lb-in 117 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP44 | $715.00 |
Add To Cart
Request Quote |
G3L28N60-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1035 lb-in 117 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP44 | $715.00 |
Add To Cart
Request Quote |
G3K28N80-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1380 lb-in 156 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP44 | $715.00 |
Add To Cart
Request Quote |
G3L28N80-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1380 lb-in 156 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP44 | $715.00 |
Add To Cart
Request Quote |
G3K32N100-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1725 lb-in 195 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,088.00 |
Add To Cart
Request Quote |