Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
301 - 325 of 657 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Output Power

  • 3/4 HP
  • 1/2 HP
  • 1 HP
  • 2 HP
  • 3 HP

Voltage (VAC)

  • Three-Phase 200/220/230 VAC
  • Three-Phase 460 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 7
  • 10
  • 12
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
  • 60
  • 80
  • 100
  • 160
  • 120
  • 200
  • 240
  • 300
  • 375
  • 450

Mount

  • Flange Mount
  • Foot Mount
  • Hollow Shaft

Shaft Arrangement

  • Right Shaft
  • Left Shaft
  • Double Shaft

Electromagnetic Brake

  • Equipped
  • Not Equipped

Degree of Protection

  • IP65

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

Add To Cart / Contact Sales
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Foot Mount - Double Shaft - 2 in. - 3563 lb-in  402.6 N·m   - 45 - - IP65 $3,018.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Double Shaft - 2 in. - 4486 lb-in  507 N·m   - 36 - - IP65 $2,988.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Foot Mount - Double Shaft - 2 in. - 5384 lb-in  608.3 N·m   - 30 - - IP65 $2,989.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Double Shaft - 2 in. - 7185 lb-in  812 N·m   - 22.5 - - IP65 $2,990.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Double Shaft - 2 in. - 8938 lb-in  1010 N·m   - 18 - - IP65 $3,034.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Foot Mount - Double Shaft - 2 in. - 10751 lb-in  1214.7 N·m   - 15 - - IP65 $3,051.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Left Shaft - 2 in. - 468 lb-in  52.9 N·m   - 360 - - IP65 $2,964.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Left Shaft - 2 in. - 928 lb-in  104.8 N·m   - 180 - - IP65 $2,934.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Left Shaft - 2 in. - 1389 lb-in  157 N·m   - 120 - - IP65 $2,905.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Left Shaft - 2 in. - 1855 lb-in  209.6 N·m   - 90 - - IP65 $2,910.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Left Shaft - 2 in. - 2324 lb-in  262.6 N·m   - 72 - - IP65 $2,955.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Foot Mount - Left Shaft - 2 in. - 2783 lb-in  314.4 N·m   - 60 - - IP65 $2,970.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Foot Mount - Left Shaft - 2 in. - 3563 lb-in  402.6 N·m   - 45 - - IP65 $2,989.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Left Shaft - 2 in. - 4486 lb-in  507 N·m   - 36 - - IP65 $2,959.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Foot Mount - Left Shaft - 2 in. - 5384 lb-in  608.3 N·m   - 30 - - IP65 $2,959.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Left Shaft - 2 in. - 7185 lb-in  812 N·m   - 22.5 - - IP65 $2,961.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Left Shaft - 2 in. - 8938 lb-in  1010 N·m   - 18 - - IP65 $3,004.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Foot Mount - Left Shaft - 2 in. - 10751 lb-in  1214.7 N·m   - 15 - - IP65 $3,021.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Right Shaft - 2 in. - 468 lb-in  52.9 N·m   - 360 - - IP65 $2,962.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Right Shaft - 2 in. - 928 lb-in  104.8 N·m   - 180 - - IP65 $2,931.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Right Shaft - 2 in. - 1389 lb-in  157 N·m   - 120 - - IP65 $2,903.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Right Shaft - 2 in. - 1855 lb-in  209.6 N·m   - 90 - - IP65 $2,907.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Right Shaft - 2 in. - 2324 lb-in  262.6 N·m   - 72 - - IP65 $2,953.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Foot Mount - Right Shaft - 2 in. - 2783 lb-in  314.4 N·m   - 60 - - IP65 $2,967.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Foot Mount - Right Shaft - 2 in. - 3563 lb-in  402.6 N·m   - 45 - - IP65 $2,986.00 Add To Cart
Request Quote
301 - 325 of 657 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved