Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
101 - 125 of 657 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 3/4 HP
  • 1/2 HP
  • 1 HP
  • 2 HP
  • 3 HP

Voltage (VAC)

  • Three-Phase 200/220/230 VAC
  • Three-Phase 460 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 7
  • 10
  • 12
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
  • 60
  • 80
  • 100
  • 160
  • 120
  • 200
  • 240
  • 300
  • 375
  • 450

Mount

  • Flange Mount
  • Foot Mount
  • Hollow Shaft

Shaft Arrangement

  • Right Shaft
  • Left Shaft
  • Double Shaft

Electromagnetic Brake

  • Equipped
  • Not Equipped

Degree of Protection

  • IP65

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

Add To Cart / Contact Sales
Sort by
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1 1/4 in. - 1425 lb-in  161 N·m   - 30 - Power-Off Activated, Spring Close - IP65 $1,509.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Foot Mount - - 1 1/4 in. - 1425 lb-in  161 N·m   - 30 - Power-Off Activated, Spring Close - IP65 $1,509.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1 1/4 in. - 1425 lb-in  161 N·m   - 30 - Power-Off Activated, Spring Close - IP65 $1,509.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Foot Mount - - 1-5/8 in. - 1474 lb-in  166.5 N·m   - 120 - - IP65 $1,697.00 Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 1-5/8 in. - 1474 lb-in  166.5 N·m   - 120 - - IP65 $1,718.00 Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - Hollow Shaft - - 1-3/8 in. - 1530 lb-in  173 N·m   - 72 - - IP65 $1,955.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - Hollow Shaft - - 1-1/4 in. - 1530 lb-in  173 N·m   - 36 - - IP65 $1,259.00 Add To Cart
Request Quote
- - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - Hollow Shaft - - 1-1/4 in. - 1548 lb-in  174.9 N·m   - 18 - - IP65 $1,381.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Left Shaft - 1 1/4 in. - 1584 lb-in  179 N·m   - 36 - - IP65 $1,037.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Double Shaft - 1 1/4 in. - 1584 lb-in  179 N·m   - 36 - - IP65 $1,106.00 Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Double Shaft - 1-5/8 in. - 1584 lb-in  179 N·m   - 72 - - IP65 $1,663.00 Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Left Shaft - 1-5/8 in. - 1584 lb-in  179 N·m   - 72 - - IP65 $1,617.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 1584 lb-in  179 N·m   - 36 - - IP65 $1,037.00 Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 1584 lb-in  179 N·m   - 72 - - IP65 $1,618.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 159 lb-in  18 N·m   - 360 - - IP65 $1,037.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Double Shaft - 1 1/4 in. - 159 lb-in  18 N·m   - 360 - - IP65 $1,106.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Left Shaft - 1 1/4 in. - 159 lb-in  18 N·m   - 360 - - IP65 $1,037.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - Hollow Shaft - - 1-1/4 in. - 159 lb-in  18 N·m   - 360 - - IP65 $1,259.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7 :1 - Hollow Shaft - - 1 1/4 in. - 159 lb-in  18 N·m   - 240 - - IP65 $1,433.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7 :1 - Hollow Shaft - - 1 1/4 in. - 159 lb-in  18 N·m   - 240 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7 :1 - Hollow Shaft - - 1 1/4 in. - 159 lb-in  18 N·m   - 240 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 1 1/4 in. - 1619 lb-in  183 N·m   - 36 - - IP65 $998.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Foot Mount - - 1 1/4 in. - 1619 lb-in  183 N·m   - 36 - - IP65 $998.00 Add To Cart
Request Quote
- - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Double Shaft - 1-1/8 in. - 1628 lb-in  184 N·m   - 18 - - IP65 $1,221.00 Add To Cart
Request Quote
- - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Left Shaft - 1-1/4 in. - 1628 lb-in  184 N·m   - 18 - - IP65 $1,192.00 Add To Cart
Request Quote
101 - 125 of 657 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved