ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Brushless DC Motors > BLE Series Brushless DC Motor Speed Control Systems > View Items 

BLE Series Brushless DC Motor Speed Control Systems

Check up to five results to perform an action.

Image

larger image

The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.

  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Frames sizes from 2.36 in. to 3.54 in.
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque up to 68 N-m (600 lb-in)
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 306 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

BLE23AA 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Round Shaft (No Gearhead) N/A 8 mm 0.88 lb-in Not Equipped 100 ~ 4000 $357.85
BLE23CA 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Round Shaft (No Gearhead) N/A 8 mm 0.88 lb-in Not Equipped 100 ~ 4000 $357.85
BLE23SA 2.36 in. 30 W (1/25 HP) Three-Phase 200-240 VAC Round Shaft (No Gearhead) N/A 8 mm 0.88 lb-in Not Equipped 100 ~ 4000 $357.85
BLE46AA 3.15 in. 60 W (1/12 HP) Single-Phase 100-120 VAC Round Shaft (No Gearhead) N/A 10 mm 1.75 lb-in Not Equipped 100 ~ 4000 $368.05
BLE46CA 3.15 in. 60 W (1/12 HP) Single-Phase 200-240 VAC Round Shaft (No Gearhead) N/A 10 mm 1.75 lb-in Not Equipped 100 ~ 4000 $368.05
BLE46SA 3.15 in. 60 W (1/12 HP) Three-Phase 200-240 VAC Round Shaft (No Gearhead) N/A 10 mm 1.75 lb-in Not Equipped 100 ~ 4000 $368.05
BLE512AA 3.54 in. 120 W (1/6 HP) Single-Phase 100-120 VAC Round Shaft (No Gearhead) N/A 12 mm 3.50 lb-in Not Equipped 100 ~ 4000 $405.45
BLE512CA 3.54 in. 120 W (1/6 HP) Single-Phase 200-240 VAC Round Shaft (No Gearhead) N/A 12 mm 3.50 lb-in Not Equipped 100 ~ 4000 $405.45
BLE512SA 3.54 in. 120 W (1/6 HP) Three-Phase 200-240 VAC Round Shaft (No Gearhead) N/A 12 mm 3.50 lb-in Not Equipped 100 ~ 4000 $405.45
BLE23A5S 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 5 :1 10 mm 3.90 lb-in Not Equipped 20 ~ 800 $464.95
BLE23A10S 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 10 :1 10 mm 7.90 lb-in Not Equipped 10 ~ 400 $464.95
BLE23A15S 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 15 :1 10 mm 12.30 lb-in Not Equipped 6.7 ~ 267 $464.95
BLE23A20S 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 20 :1 10 mm 15.90 lb-in Not Equipped 5 ~ 200 $464.95
BLE23A30S 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 30 :1 10 mm 23 lb-in Not Equipped 3.3 ~ 133 $472.60
BLE23A50S 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 50 :1 10 mm 38 lb-in Not Equipped 2 ~ 80 $472.60
BLE23A100S 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 100 :1 10 mm 53 lb-in Not Equipped 1 ~ 40 $472.60
BLE23A200S 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 200 :1 10 mm 53 lb-in Not Equipped 0.5 ~ 20 $480.25
BLE23C5S 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 5 :1 10 mm 3.90 lb-in Not Equipped 20 ~ 800 $464.95
BLE23C10S 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 10 :1 10 mm 7.90 lb-in Not Equipped 10 ~ 400 $464.95
BLE23C15S 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 15 :1 10 mm 12.30 lb-in Not Equipped 6.7 ~ 267 $464.95
BLE23C20S 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 20 :1 10 mm 15.90 lb-in Not Equipped 5 ~ 200 $464.95
BLE23C30S 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 30 :1 10 mm 23 lb-in Not Equipped 3.3 ~ 133 $472.60
BLE23C50S 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 50 :1 10 mm 38 lb-in Not Equipped 2 ~ 80 $472.60
BLE23C100S 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 100 :1 10 mm 53 lb-in Not Equipped 1 ~ 40 $472.60
BLE23C200S 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 200 :1 10 mm 53 lb-in Not Equipped 0.5 ~ 20 $480.25
  Results 1 - 25 of 306 1 2 3 4 5 »