ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Brushless DC Motors > BLF Series Brushless DC Motor Speed Control Systems > View Items 

BLF Series Brushless DC Motor Speed Control Systems

Check up to five results to perform an action.

BLF_top.jpg

larger image

The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.

  • AC Input
  • Frame sizes from 2.36 in. to 4.09 in.
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.89 lb-in to 970 lb-in
  • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4,000 r/min
  • Hollow shaft flat gearhead models available


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 214 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Web Price

BLF230A-5 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 5 :1 10 mm 3.90 lb-in 16 ~ 800 $593.30
BLF230A-10 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 10 :1 10 mm 7.90 lb-in 8 ~ 400 $593.30
BLF230A-15 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 15 :1 10 mm 12.30 lb-in 5.3 ~ 267 $593.30
BLF230A-20 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 20 :1 10 mm 15.90 lb-in 4 ~ 200 $593.30
BLF230A-30 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 30 :1 10 mm 23 lb-in 2.7 ~ 133 $707.00
BLF230A-50 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 50 :1 10 mm 38 lb-in 1.6 ~ 80 $600.95
BLF230A-100 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 100 :1 10 mm 53 lb-in 0.8 ~ 40 $600.95
BLF230A-200 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 200 :1 10 mm 53 lb-in 0.4 ~ 20 $608.60
BLF230C-5 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 5 :1 10 mm 3.90 lb-in 16 ~ 800 $598.40
BLF230C-10 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 10 :1 10 mm 7.90 lb-in 8 ~ 400 $598.40
BLF230C-15 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 15 :1 10 mm 12.30 lb-in 5.3 ~ 267 $598.40
BLF230C-20 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 20 :1 10 mm 15.90 lb-in 4 ~ 200 $598.40
BLF230C-30 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 30 :1 10 mm 23 lb-in 2.7 ~ 133 $606.05
BLF230C-50 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 50 :1 10 mm 38 lb-in 1.6 ~ 80 $606.05
BLF230C-100 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 100 :1 10 mm 53 lb-in 0.8 ~ 40 $606.05
BLF230C-200 2.36 in. 30 W (1/25 HP) Single-Phase 200-240 VAC Parallel Shaft Gearhead 200 :1 10 mm 53 lb-in 0.4 ~ 20 $613.70
BLF230S-5 2.36 in. 30 W (1/25 HP) Three-Phase 200-240 VAC Parallel Shaft Gearhead 5 :1 10 mm 3.90 lb-in 16 ~ 800 $598.40
BLF230S-10 2.36 in. 30 W (1/25 HP) Three-Phase 200-240 VAC Parallel Shaft Gearhead 10 :1 10 mm 7.90 lb-in 8 ~ 400 $598.40
BLF230S-15 2.36 in. 30 W (1/25 HP) Three-Phase 200-240 VAC Parallel Shaft Gearhead 15 :1 10 mm 12.30 lb-in 5.3 ~ 267 $598.40
BLF230S-20 2.36 in. 30 W (1/25 HP) Three-Phase 200-240 VAC Parallel Shaft Gearhead 20 :1 10 mm 15.90 lb-in 4 ~ 200 $598.40
BLF230S-30 2.36 in. 30 W (1/25 HP) Three-Phase 200-240 VAC Parallel Shaft Gearhead 30 :1 10 mm 23 lb-in 2.7 ~ 133 $606.05
BLF230S-50 2.36 in. 30 W (1/25 HP) Three-Phase 200-240 VAC Parallel Shaft Gearhead 50 :1 10 mm 38 lb-in 1.6 ~ 80 $606.05
BLF230S-100 2.36 in. 30 W (1/25 HP) Three-Phase 200-240 VAC Parallel Shaft Gearhead 100 :1 10 mm 53 lb-in 0.8 ~ 40 $606.05
BLF230S-200 2.36 in. 30 W (1/25 HP) Three-Phase 200-240 VAC Parallel Shaft Gearhead 200 :1 10 mm 53 lb-in 0.4 ~ 20 $613.70
BLF460A-5 3.15 in. 60 W (1/12 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 5 :1 15 mm 7.90 lb-in 16 ~ 800 $634.10
  Results 1 - 25 of 214 1 2 3 4 5 »