ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Brushless DC Motors > BMU Series Brushless DC Motor Speed Control Systems > View Items 

BMU Series Brushless DC Motor Speed Control Systems

Check up to five results to perform an action.

bmu5120-_-img.jpg

larger image
The BMU Series features a compact, high-power and high-efficiency brushless DC (BLDC) motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.
  • AC Input
  • Frame sizes from 2.36 in. (60 mm) to 4.33 in. (110 mm)
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 1.25 lb-in (0.144 N·m) to 610 lb-in (70 N·m)
  • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4000 r/min
  • IP65 Rated motors available
  • Imperial or Metric Output Shafts available
  • Includes 9.8 ft. (3 m) connection cable


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 298 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

IP65 Motor?

Rated Torque

Variable Speed Range (r/min)

Permissible Load Inertia

Web Price

BMU230A-A-3 30 W (1/25 HP) Single-Phase 100-120 VAC Round Shaft (No Gearhead) N/A 8 mm No 0.85 lb-in 80 ~ 4000 9.80 oz-in² $259.25
BMU230AP-A-3 30 W (1/25 HP) Single-Phase 100-120 VAC Round Shaft (No Gearhead) N/A 8 mm Yes 0.85 lb-in 80 ~ 4000 9.80 oz-in² $278.80
BMU230C-A-3 30 W (1/25 HP) Single-Phase / Three-Phase 200-240 VAC Round Shaft (No Gearhead) N/A 8 mm No 0.85 lb-in 80 ~ 4000 9.80 oz-in² $259.25
BMU230CP-A-3 30 W (1/25 HP) Single-Phase / Three-Phase 200-240 VAC Round Shaft (No Gearhead) N/A 8 mm Yes 0.85 lb-in 80 ~ 4000 9.80 oz-in² $278.80
BMU260A-A-3 60 W (1/12 HP) Single-Phase 100-120 VAC Round Shaft (No Gearhead) N/A 8 mm No 1.69 lb-in 80 ~ 4000 21 oz-in² $276.25
BMU260AP-A-3 60 W (1/12 HP) Single-Phase 100-120 VAC Round Shaft (No Gearhead) N/A 8 mm Yes 1.69 lb-in 80 ~ 4000 21 oz-in² $295.80
BMU260C-A-3 60 W (1/12 HP) Single-Phase / Three-Phase 200-240 VAC Round Shaft (No Gearhead) N/A 8 mm No 1.69 lb-in 80 ~ 4000 21 oz-in² $276.25
BMU260CP-A-3 60 W (1/12 HP) Single-Phase / Three-Phase 200-240 VAC Round Shaft (No Gearhead) N/A 8 mm Yes 1.69 lb-in 80 ~ 4000 21 oz-in² $295.80
BMU5120A-A-3 120 W (1/6 HP) Single-Phase 100-120 VAC Round Shaft (No Gearhead) N/A 12 mm No 3.38 lb-in 80 ~ 4000 31 oz-in² $318.75
BMU5120AP-A-3 120 W (1/6 HP) Single-Phase 100-120 VAC Round Shaft (No Gearhead) N/A 12 mm Yes 3.38 lb-in 80 ~ 4000 31 oz-in² $338.30
BMU5120C-A-3 120 W (1/6 HP) Single-Phase / Three-Phase 200-240 VAC Round Shaft (No Gearhead) N/A 12 mm No 3.38 lb-in 80 ~ 4000 31 oz-in² $318.75
BMU5120CP-A-3 120 W (1/6 HP) Single-Phase / Three-Phase 200-240 VAC Round Shaft (No Gearhead) N/A 12 mm Yes 3.38 lb-in 80 ~ 4000 31 oz-in² $338.30
BMU230A-5-3 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 5 :1 10 mm No 3.90 lb-in 16 ~ 800 66 oz-in² $328.10
BMU230A-10-3 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 10 :1 10 mm No 7.90 lb-in 8 ~ 400 270 oz-in² $328.10
BMU230A-15-3 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 15 :1 10 mm No 12.30 lb-in 5.3 ~ 267 600 oz-in² $328.10
BMU230A-20-3 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 20 :1 10 mm No 15.90 lb-in 4 ~ 200 1090 oz-in² $328.10
BMU230A-30-3 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 30 :1 10 mm No 23 lb-in 2.7 ~ 133 2000 oz-in² $334.90
BMU230A-50-3 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 50 :1 10 mm No 38 lb-in 1.6 ~ 80 5000 oz-in² $334.90
BMU230A-100-3 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 100 :1 10 mm No 53 lb-in 0.8 ~ 40 13700 oz-in² $334.90
BMU230A-200-3 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 200 :1 10 mm No 53 lb-in 0.4 ~ 20 27000 oz-in² $344.25
BMU230AP-5-3 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 5 :1 10 mm Yes 3.90 lb-in 16 ~ 800 66 oz-in² $347.65
BMU230AP-10-3 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 10 :1 10 mm Yes 7.90 lb-in 8 ~ 400 270 oz-in² $347.65
BMU230AP-15-3 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 15 :1 10 mm Yes 12.30 lb-in 5.3 ~ 267 600 oz-in² $347.65
BMU230AP-20-3 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 20 :1 10 mm Yes 15.90 lb-in 4 ~ 200 1090 oz-in² $347.65
BMU230AP-30-3 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 30 :1 10 mm Yes 23 lb-in 2.7 ~ 133 2000 oz-in² $354.45
  Results 1 - 25 of 298 1 2 3 4 5 »