ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Brushless DC Motors > BXII Series Brushless DC Motor Speed Control Systems > View Items 

BXII Series Brushless DC Motor Speed Control Systems

Check up to five results to perform an action.

bxs5120_-_s-3-img.jpg

larger image

The BXII Series brushless DC motor and driver packages offer high performance and high function, now up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

  • 30 W (1/25 HP) up to 400 W (1/2 HP)
  • Parallel or Hollow Shaft flat gearhead
  • Electromagnetic Brake type
  • Speed Control: 2 ~ 4000 r/min*
  • Speed Control, positioning, torque limiting
  • MEXE02 software (free download) or OPX-2A Control Module (sold separately)
  • Single-phase 100-120 VAC, 200-240 VAC or three-phase 200-240 VAC
  • 9.8 ft (30 m) cables included

*With digital setting (30 ~ 4,000 with analog setting)



Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 296 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

BXS230A-5S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 5 :1 3.90 lb-in Not Equipped $747.15
BXS230A-10S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 10 :1 7.90 lb-in Not Equipped $747.15
BXS230A-15S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 15 :1 12.30 lb-in Not Equipped $747.15
BXS230A-20S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 20 :1 15.90 lb-in Not Equipped $747.15
BXS230A-30S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 30 :1 23 lb-in Not Equipped $754.80
BXS230A-50S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 50 :1 38 lb-in Not Equipped $754.80
BXS230A-100S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 100 :1 53 lb-in Not Equipped $754.80
BXS230A-200S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 200 :1 53 lb-in Not Equipped $762.45
BXS230A-5FR-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Hollow Shaft Flat Gearhead 5 :1 3.50 lb-in Not Equipped $796.45
BXS230A-10FR-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Hollow Shaft Flat Gearhead 10 :1 7.50 lb-in Not Equipped $796.45
BXS230A-15FR-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Hollow Shaft Flat Gearhead 15 :1 11.50 lb-in Not Equipped $796.45
BXS230A-20FR-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Hollow Shaft Flat Gearhead 20 :1 15 lb-in Not Equipped $796.45
BXS230A-30FR-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Hollow Shaft Flat Gearhead 30 :1 23 lb-in Not Equipped $806.65
BXS230A-50FR-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Hollow Shaft Flat Gearhead 50 :1 38 lb-in Not Equipped $806.65
BXS230A-100FR-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Hollow Shaft Flat Gearhead 100 :1 75 lb-in Not Equipped $806.65
BXS230A-200FR-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Hollow Shaft Flat Gearhead 200 :1 150 lb-in Not Equipped $816.85
BXS230A-A-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Round Shaft (No Gearhead) N/A 0.89 lb-in Not Equipped $640.05
BXS230AM-5S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 5 :1 3.90 lb-in Equipped $899.30
BXS230AM-10S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 10 :1 7.90 lb-in Equipped $899.30
BXS230AM-15S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 15 :1 12.30 lb-in Equipped $899.30
BXS230AM-20S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 20 :1 15.90 lb-in Equipped $899.30
BXS230AM-30S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 30 :1 23 lb-in Equipped $906.95
BXS230AM-50S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 50 :1 38 lb-in Equipped $906.95
BXS230AM-100S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 100 :1 53 lb-in Equipped $906.95
BXS230AM-200S-3 2.36 in. 30 W (1/25 HP) Single-Phase 100-120 VAC Parallel Shaft Gearhead 200 :1 53 lb-in Equipped $914.60
  Results 1 - 25 of 296 1 2 3 4 5 »