The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
Clear
Filter
Output Power
- 30 W (1/25 HP)
- 60 W (1/12 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 400 W (1/2 HP)
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase, Three-Phase 200-240 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| BXM6400M-GFS / GFS6G50FR / BXSD400-C2 | - 4.09 in.104 mm | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 480 lb-in55.30 N·m | - Equipped | $1,611.00 |
Add To Cart
Request Quote |
| BXM6400M-GFS / GFS6G100FR / BXSD400-C2 | - 4.09 in.104 mm | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 970 lb-in110 N·m | - Equipped | $1,611.00 |
Add To Cart
Request Quote |
| BXM6400M-A / BXSD400-C2 | - 4.09 in.104 mm | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 11.5 lb-in1.3 N·m | - Equipped | $1,259.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G5 / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15.9 lb-in1.8 N·m | - Not Equipped | $1,035.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G10 / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 31 lb-in3.6 N·m | - Not Equipped | $1,035.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G15 / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 47 lb-in5.4 N·m | - Not Equipped | $1,035.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G20 / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 63 lb-in7.2 N·m | - Not Equipped | $1,035.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G30 / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 91 lb-in10.3 N·m | - Not Equipped | $1,047.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G50 / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 152 lb-in17.2 N·m | - Not Equipped | $1,047.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G100 / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 260 lb-in30 N·m | - Not Equipped | $1,047.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G200 / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 260 lb-in30 N·m | - Not Equipped | $1,058.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G5FR / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 lb-in1.7 N·m | - Not Equipped | $1,174.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G10FR / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 30 lb-in3.4 N·m | - Not Equipped | $1,174.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G15FR / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 45 lb-in5.1 N·m | - Not Equipped | $1,174.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G20FR / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 60 lb-in6.8 N·m | - Not Equipped | $1,174.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G30FR / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 90 lb-in10.2 N·m | - Not Equipped | $1,185.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G50FR / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 150 lb-in17 N·m | - Not Equipped | $1,185.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G100FR / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 300 lb-in34 N·m | - Not Equipped | $1,185.00 |
Add To Cart
Request Quote |
| BXM5120-GFS / GFS5G200FR / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 600 lb-in68 N·m | - Not Equipped | $1,199.00 |
Add To Cart
Request Quote |
| BXM5120-A2 / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 3.5 lb-in0.4 N·m | - Not Equipped | $848.00 |
Add To Cart
Request Quote |
| BXM5120M-GFS / GFS5G5 / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15.9 lb-in1.8 N·m | - Equipped | $1,309.00 |
Add To Cart
Request Quote |
| BXM5120M-GFS / GFS5G10 / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 31 lb-in3.6 N·m | - Equipped | $1,309.00 |
Add To Cart
Request Quote |
| BXM5120M-GFS / GFS5G15 / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 47 lb-in5.4 N·m | - Equipped | $1,309.00 |
Add To Cart
Request Quote |
| BXM5120M-GFS / GFS5G20 / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 63 lb-in7.2 N·m | - Equipped | $1,309.00 |
Add To Cart
Request Quote |
| BXM5120M-GFS / GFS5G30 / BXSD120-A2 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 91 lb-in10.3 N·m | - Equipped | $1,321.00 |
Add To Cart
Request Quote |