Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
BXM6400-GFS / GFS6G30FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 290 lb-in33.20 N·m | Electromagnetic Brake - Not Equipped | $1,363.00 |
Add To Cart
Request Quote |
BXM6400-GFS / GFS6G5 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | $1,229.00 |
Add To Cart
Request Quote |
BXM6400-GFS / GFS6G50 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 490 lb-in55.90 N·m | Electromagnetic Brake - Not Equipped | $1,240.00 |
Add To Cart
Request Quote |
BXM6400-GFS / GFS6G50FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Not Equipped | $1,363.00 |
Add To Cart
Request Quote |
BXM6400-GFS / GFS6G5FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | $1,351.00 |
Add To Cart
Request Quote |
BXM6400M-A / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Equipped | $1,259.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G10 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Equipped | $1,477.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G100 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Equipped | $1,505.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G100FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 970 lb-in110 N·m | Electromagnetic Brake - Equipped | $1,611.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G10FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Equipped | $1,599.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G15 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 155 lb-in17.6 N·m | Electromagnetic Brake - Equipped | $1,477.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G15FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Equipped | $1,599.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G20 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 200 lb-in23.40 N·m | Electromagnetic Brake - Equipped | $1,477.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G200 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Equipped | $1,505.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G20FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 195 lb-in22.10 N·m | Electromagnetic Brake - Equipped | $1,599.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G30 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 290 lb-in33.50 N·m | Electromagnetic Brake - Equipped | $1,488.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G30FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 290 lb-in33.20 N·m | Electromagnetic Brake - Equipped | $1,611.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G5 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | $1,477.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G50 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 490 lb-in55.90 N·m | Electromagnetic Brake - Equipped | $1,488.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G50FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Equipped | $1,611.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G5FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | $1,599.00 |
Add To Cart
Request Quote |