---|---|---|---|---|---|---|---|---|---|
BXM230-GFS / GFS2G30FR / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Not Equipped | $1,037.00 |
Add To Cart
Request Quote |
BXM230-GFS / GFS2G5 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Not Equipped | $912.00 |
Add To Cart
Request Quote |
BXM230-GFS / GFS2G5 / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Not Equipped | $938.00 |
Add To Cart
Request Quote |
BXM230-GFS / GFS2G50 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | $922.00 |
Add To Cart
Request Quote |
BXM230-GFS / GFS2G50 / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | $948.00 |
Add To Cart
Request Quote |
BXM230-GFS / GFS2G50FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | $1,011.00 |
Add To Cart
Request Quote |
BXM230-GFS / GFS2G50FR / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | $1,037.00 |
Add To Cart
Request Quote |
BXM230-GFS / GFS2G5FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Not Equipped | $996.00 |
Add To Cart
Request Quote |
BXM230-GFS / GFS2G5FR / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Not Equipped | $1,022.00 |
Add To Cart
Request Quote |
BXM230M-A2 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Rated Torque - 0.89 lb-in0.10 N·m | Electromagnetic Brake - Equipped | $989.00 |
Add To Cart
Request Quote |
BXM230M-A2 / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Rated Torque - 0.89 lb-in0.10 N·m | Electromagnetic Brake - Equipped | $1,015.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G10 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Equipped | $1,128.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G10 / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Equipped | $1,154.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G100 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Equipped | $1,138.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G100 / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 53 lb-in6 N·m | Electromagnetic Brake - Equipped | $1,164.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G100FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 75 lb-in8.5 N·m | Electromagnetic Brake - Equipped | $1,227.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G100FR / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 75 lb-in8.5 N·m | Electromagnetic Brake - Equipped | $1,253.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G10FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Equipped | $1,212.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G10FR / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Equipped | $1,238.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G15 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 12.3 lb-in1.4 N·m | Electromagnetic Brake - Equipped | $1,128.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G15 / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 12.3 lb-in1.4 N·m | Electromagnetic Brake - Equipped | $1,154.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G15FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Equipped | $1,212.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G15FR / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Equipped | $1,238.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G20 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Equipped | $1,128.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G20 / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Equipped | $1,154.00 |
Add To Cart
Request Quote |