ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Stepper Motors > DC Input Stepper Motor & Driver Packages > Stepper Motor & Driver Packages (0.36°/0.72°) > AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller (DC Input) > View Items 

AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller (DC Input)

Check up to five results to perform an action.

az-dc-flex-top.jpg

larger image

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • No Hunting or Gain tuning with Closed Loop control
  • Absolute Encoder (no battery)
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72°, 0.36°, 0.072°, 0.036°
  • 24/48 VDC
  • Package includes 3 m (9.8 ft.) motor cable


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 40 Unit of Measure: Imperial | Metric  1 2 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Web Price

AZ46AKD-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
42 oz-in Round Shaft (No Gearhead) N/A Single Not Equipped 24/48 VDC $665.55
AZ46MKD-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
42 oz-in Round Shaft (No Gearhead) N/A Single Equipped 24/48 VDC $800.70
AZ46AKD-TS3.6-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
92 oz-in Taper Hobbed Gear 3.60 :1 Single Not Equipped 24/48 VDC $779.45
AZ46AKD-TS7.2-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
170 oz-in Taper Hobbed Gear 7.20 :1 Single Not Equipped 24/48 VDC $779.45
AZ46AKD-TS10-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
240 oz-in Taper Hobbed Gear 10 :1 Single Not Equipped 24/48 VDC $793.05
AZ46AKD-TS20-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
280 oz-in Taper Hobbed Gear 20 :1 Single Not Equipped 24/48 VDC $793.05
AZ46AKD-TS30-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
320 oz-in Taper Hobbed Gear 30 :1 Single Not Equipped 24/48 VDC $793.05
AZ46AKD-PS5-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
142 oz-in Planetary Gear 5 :1 Single Not Equipped 24/48 VDC $886.55
AZ46AKD-PS7.2-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
210 oz-in Planetary Gear 7.20 :1 Single Not Equipped 24/48 VDC $886.55
AZ46AKD-PS10-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
210 oz-in Planetary Gear 10 :1 Single Not Equipped 24/48 VDC $886.55
AZ46AKD-PS25-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
350 oz-in Planetary Gear 25 :1 Single Not Equipped 24/48 VDC $935.00
AZ46AKD-PS36-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
420 oz-in Planetary Gear 36 :1 Single Not Equipped 24/48 VDC $935.00
AZ46AKD-PS50-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
420 oz-in Planetary Gear 50 :1 Single Not Equipped 24/48 VDC $935.00
AZ46AKD-HP5-3 1.57 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
210 oz-in Harmonic Planetary Gear 5 :1 Single Not Equipped 24/48 VDC $973.25
AZ46AKD-HP9-3 1.57 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
350 oz-in Harmonic Planetary Gear 9 :1 Single Not Equipped 24/48 VDC $973.25
AZ46AKD-HP5F-3 1.57 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
210 oz-in Harmonic Planetary Gear (Flange Output) 5 :1 Single Not Equipped 24/48 VDC $963.90
AZ46AKD-HP9F-3 1.57 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
350 oz-in Harmonic Planetary Gear (Flange Output) 9 :1 Single Not Equipped 24/48 VDC $963.90
AZ46AKD-HS50-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
495 oz-in Harmonic Gear 50 :1 Single Not Equipped 24/48 VDC $1,170.45
AZ46AKD-HS100-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
708 oz-in Harmonic Gear 100 :1 Single Not Equipped 24/48 VDC $1,170.45
AZ66AKD-3 2.36 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
142 oz-in Round Shaft (No Gearhead) N/A Single Not Equipped 24/48 VDC $712.30
AZ66MKD-3 2.36 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
142 oz-in Round Shaft (No Gearhead) N/A Single Equipped 24/48 VDC $884.85
AZ69AKD-3 2.36 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
280 oz-in Round Shaft (No Gearhead) N/A Single Not Equipped 24/48 VDC $716.55
AZ69MKD-3 2.36 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
280 oz-in Round Shaft (No Gearhead) N/A Single Equipped 24/48 VDC $889.95
AZ66AKD-TS3.6-3 2.36 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
255 oz-in Taper Hobbed Gear 3.60 :1 Single Not Equipped 24/48 VDC $845.75
AZ66AKD-TS7.2-3 2.36 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
420 oz-in Taper Hobbed Gear 7.20 :1 Single Not Equipped 24/48 VDC $845.75
  Results 1 - 25 of 40 1 2