ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Stepper Motors > AC Input Stepper Motor & Driver Packages > AR Series Closed Loop Stepper Motors with Built-in Controller (Stored Data) (AC Input) > View Items 

AR Series Closed Loop Stepper Motors with Built-in Controller (Stored Data) (AC Input)

Check up to five results to perform an action.

ar-ac-flex-cat

larger image
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Continuous duty / Low heat
  • No Hunting or Gain tuning
  • Closed Loop
  • Improved angle accuracy
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72°, 0.36°, 0.072°, 0.036°
  • Single-Phase 100-115 or 200-230 VAC
  • RoHS Compliant


Search ItemsConfigure



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 244 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Web Price

AR46AAD-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
42 oz-in Round Shaft (No Gearhead) N/A Single Not Equipped Single-Phase 100-115 VAC $617.95
AR46AAD-T3.6-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
48 oz-in Taper Hobbed Gear 3.6 :1 Single Not Equipped Single-Phase 100-115 VAC $708.05
AR46AAD-T7.2-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
98 oz-in Taper Hobbed Gear 7.2 :1 Single Not Equipped Single-Phase 100-115 VAC $708.05
AR46AAD-T10-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
141 oz-in Taper Hobbed Gear 10 :1 Single Not Equipped Single-Phase 100-115 VAC $719.10
AR46AAD-T20-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
211 oz-in Taper Hobbed Gear 20 :1 Single Not Equipped Single-Phase 100-115 VAC $719.10
AR46AAD-T30-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
211 oz-in Taper Hobbed Gear 30 :1 Single Not Equipped Single-Phase 100-115 VAC $719.10
AR46AAD-N5-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
190 oz-in Planetary Gear 5 :1 Single Not Equipped Single-Phase 100-115 VAC $862.75
AR46AAD-N7.2-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
211 oz-in Planetary Gear 7.2 :1 Single Not Equipped Single-Phase 100-115 VAC $862.75
AR46AAD-N10-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
211 oz-in Planetary Gear 10 :1 Single Not Equipped Single-Phase 100-115 VAC $862.75
AR46AAD-PS5-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
142 oz-in Planetary Gear 5 :1 Single Not Equipped Single-Phase 100-115 VAC $793.90
AR46AAD-PS7-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
210 oz-in Planetary Gear 7.2 :1 Single Not Equipped Single-Phase 100-115 VAC $793.90
AR46AAD-PS10-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
210 oz-in Planetary Gear 10 :1 Single Not Equipped Single-Phase 100-115 VAC $793.90
AR46AAD-PS25-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
350 oz-in Planetary Gear 25 :1 Single Not Equipped Single-Phase 100-115 VAC $832.15
AR46AAD-PS36-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
420 oz-in Planetary Gear 36 :1 Single Not Equipped Single-Phase 100-115 VAC $832.15
AR46AAD-PS50-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
426 oz-in Planetary Gear 50 :1 Single Not Equipped Single-Phase 100-115 VAC $832.15
AR46AAD-H50-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
480 oz-in Harmonic Gear 50 :1 Single Not Equipped Single-Phase 100-115 VAC $1,019.15
AR46AAD-H100-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
704 oz-in Harmonic Gear 100 :1 Single Not Equipped Single-Phase 100-115 VAC $1,019.15
AR46ACD-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
42 oz-in Round Shaft (No Gearhead) N/A Single Not Equipped Single-Phase 200-230 VAC $617.95
AR46ACD-T3.6-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
48 oz-in Taper Hobbed Gear 3.6 :1 Single Not Equipped Single-Phase 200-230 VAC $708.05
AR46ACD-T7.2-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
98 oz-in Taper Hobbed Gear 7.2 :1 Single Not Equipped Single-Phase 200-230 VAC $708.05
AR46ACD-T10-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
141 oz-in Taper Hobbed Gear 10 :1 Single Not Equipped Single-Phase 200-230 VAC $719.10
AR46ACD-T20-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
211 oz-in Taper Hobbed Gear 20 :1 Single Not Equipped Single-Phase 200-230 VAC $719.10
AR46ACD-T30-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
211 oz-in Taper Hobbed Gear 30 :1 Single Not Equipped Single-Phase 200-230 VAC $719.10
AR46ACD-N5-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
190 oz-in Planetary Gear 5 :1 Single Not Equipped Single-Phase 200-230 VAC $862.75
AR46ACD-N7.2-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
211 oz-in Planetary Gear 7.2 :1 Single Not Equipped Single-Phase 200-230 VAC $862.75
  Results 1 - 25 of 244 1 2 3 4 5 »