ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Cooling Fans > Cross Flow Fans > MF Series Cross Flow Fans > View Items 

MF Series Cross Flow Fans

Check up to five results to perform an action.

MF_top.jpg

larger image
Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.
  • AC Input


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 8 of 8 Unit of Measure: Imperial | Metric  1 

Item #

Item Name

Frame Size

Impeller Length

Motor Mount

Power Supply

Max. Air Flow

Max. Static Pressure

Web Price

MF915-BC Cross Flow Fan 3.54 in 5.91 in. Left Single-Phase 100/110/115 VAC 120 CFM [100 VAC, 50 Hz]
131 CFM [100 VAC, 60 Hz]
141 CFM [110 VAC, 60 Hz]
145 CFM [115 VAC, 60 Hz]  
0.353 inH2O [100 VAC, 50 Hz]
0.509 inH2O [100 VAC, 60 Hz]
0.529 inH2O [110/115 VAC, 60 Hz]  
$93.50
MF915-DC Cross Flow Fan 3.54 in 5.91 in. Left Single-Phase 200/220/230 VAC 120 CFM [200 VAC, 50 Hz]
127 CFM [230 VAC, 50 Hz]
131 CFM [200 VAC, 60 Hz]
141 CFM [220 VAC, 60 Hz]
145 CFM [230 VAC, 60 Hz]  
0.353 inH2O [200 VAC, 50 Hz]
0.369 inH2O [230 VAC, 50 Hz]
0.509 inH2O [200 VAC, 60 Hz]
0.529 inH2O [220/230 VAC, 60 Hz]  
$104.55
MF915B-BC Cross Flow Fan 3.54 in 5.91 in. Right Single-Phase 100/110/115 VAC 120 CFM [100 VAC, 50 Hz]
131 CFM [100 VAC, 60 Hz]
141 CFM [110 VAC, 60 Hz]
145 CFM [115 VAC, 60 Hz]  
0.353 inH2O [100 VAC, 50 Hz]
0.509 inH2O [100 VAC, 60 Hz]
0.529 inH2O [110/115 VAC, 60 Hz]  
$93.50
MF915B-DC Cross Flow Fan 3.54 in 5.91 in. Right Single-Phase 200/220/230 VAC 120 CFM [200 VAC, 50 Hz]
127 CFM [230 VAC, 50 Hz]
131 CFM [200 VAC, 60 Hz]
141 CFM [220 VAC, 60 Hz]
145 CFM [230 VAC, 60 Hz]  
0.353 inH2O [200 VAC, 50 Hz]
0.369 inH2O [230 VAC, 50 Hz]
0.509 inH2O [200 VAC, 60 Hz]
0.529 inH2O [220/230 VAC, 60 Hz]  
$104.55
MF930-BC Cross Flow Fan 3.54 in 11.81 in. Left Single-Phase 100/110/115 VAC 212 CFM [100 VAC, 50 Hz]
219 CFM [100 VAC, 60 Hz]
233 CFM [110 VAC, 60 Hz]
240 CFM [115 VAC, 60 Hz]  
0.297 inH2O [100 VAC, 50 Hz]
0.413 inH2O [100 VAC, 60 Hz]
0.425 inH2O [110/115 VAC, 60 Hz]  
$104.55
MF930-DC Cross Flow Fan 3.54 in 11.81 in. Left Single-Phase 200/220/230 VAC 212 CFM [200 VAC, 50 Hz]
219 CFM [200 VAC, 60 Hz]
219 CFM [230 VAC, 50 Hz]
233 CFM [220 VAC, 60 Hz]
240 CFM [230 VAC, 60 Hz]  
0.297 inH2O [200 VAC, 50 Hz]
0.313 inH2O [230 VAC, 50 Hz]
0.413 inH2O [200 VAC, 60 Hz]
0.425 inH2O [220/230 VAC, 60 Hz]  
$108.80
MF930B-BC Cross Flow Fan 3.54 in 11.81 in. Right Single-Phase 100/110/115 VAC 212 CFM [100 VAC, 50 Hz]
219 CFM [100 VAC, 60 Hz]
233 CFM [110 VAC, 60 Hz]
240 CFM [115 VAC, 60 Hz]  
0.297 inH2O [100 VAC, 50 Hz]
0.413 inH2O [100 VAC, 60 Hz]
0.425 inH2O [110/115 VAC, 60 Hz]  
$104.55
MF930B-DC Cross Flow Fan 3.54 in 11.81 in. Right Single-Phase 200/220/230 VAC 212 CFM [200 VAC, 50 Hz]
219 CFM [200 VAC, 60 Hz]
219 CFM [230 VAC, 50 Hz]
233 CFM [220 VAC, 60 Hz]
240 CFM [230 VAC, 60 Hz]  
0.297 inH2O [200 VAC, 50 Hz]
0.313 inH2O [230 VAC, 50 Hz]
0.413 inH2O [200 VAC, 60 Hz]
0.425 inH2O [220/230 VAC, 60 Hz]  
$108.80
  Results 1 - 8 of 8 1