ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Cooling Fans > Axial Fans > Enclosure Fans / Axial Fans > View Items 

Enclosure Fans / Axial Fans

Check up to five results to perform an action.

Enclosure Fans

larger image
An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (cover, filter media, fram and finger guard).  It is suitable for cooling a control box or other enclosure.

Oriental Motor offers three types of Enclosure Fans:
  • Finger Guard IP2X Type
  • Slit Metal Plate IP4X Type
  • Dust and Water Resistant IP43/IP55 Type


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 56 Unit of Measure: Imperial | Metric  1 2 3 

Item #

Cover Type

Enclosure Dimensions

Base Fan Frame Size

Power Supply

Degree of Protection

Air Flow Direction

Max. Air Flow

Max. Static Pressure

Web Price

C-MD1225-24H-GEFG Finger Guard with Filter (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in 24 VDC IP2X Exhaust Type 49.4 CFM   0.176 inH2O   $47.60
C-MD1225-24H-GEG Finger Guard (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in 24 VDC IP2X Exhaust Type 77.6 CFM   0.176 inH2O   $42.50
C-MD1225-24H-GSFG Finger Guard with Filter (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in 24 VDC IP2X Suction Type 56.4 CFM   0.176 inH2O   $47.60
C-MD1225-24H-GSG Finger Guard (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in 24 VDC IP2X Suction Type 77.6 CFM   0.176 inH2O   $42.50
C-MDS1225-24H-GEFG Finger Guard with Filter (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in 24 VDC IP2X Exhaust Type 56.4 CFM   0.284 inH2O   $54.40
C-MDS1225-24H-GEG Finger Guard (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in 24 VDC IP2X Exhaust Type 88.2 CFM   0.284 inH2O   $49.30
C-MDS1225-24H-GSFG Finger Guard with Filter (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in 24 VDC IP2X Suction Type 63.5 CFM   0.256 inH2O   $54.40
C-MDS1225-24H-GSG Finger Guard (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in 24 VDC IP2X Suction Type 91.8 CFM   0.276 inH2O   $49.30
C-MU1238A-21B-GEFG Finger Guard with Filter (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in Single-Phase 115 VAC IP2X Exhaust Type 69.9 CFM   0.36 inH2O   $55.25
C-MU1238A-21B-GEG Finger Guard (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in Single-Phase 115 VAC IP2X Exhaust Type 95.3 CFM   0.368 inH2O   $49.30
C-MU1238A-21B-GSFG Finger Guard with Filter (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in Single-Phase 115 VAC IP2X Suction Type 67.7 CFM   0.316 inH2O   $55.25
C-MU1238A-21B-GSG Finger Guard (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in Single-Phase 115 VAC IP2X Suction Type 95.3 CFM   0.352 inH2O   $49.30
C-MU1238A-51B-GEFG Finger Guard with Filter (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in Single-Phase 220/230 VAC IP2X Exhaust Type 69.9 CFM   0.36 inH2O   $56.10
C-MU1238A-51B-GEG Finger Guard (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in Single-Phase 220/230 VAC IP2X Exhaust Type 95.3 CFM   0.368 inH2O   $51.00
C-MU1238A-51B-GSFG Finger Guard with Filter (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in Single-Phase 220/230 VAC IP2X Suction Type 67.7 CFM   0.316 inH2O   $56.10
C-MU1238A-51B-GSG Finger Guard (IP2X) 6.34 in. (W) X 6.22 in. (H)   4.69 in Single-Phase 220/230 VAC IP2X Suction Type 95.3 CFM   0.352 inH2O   $51.00
C-MD1225-24H-SEG Slit Metal Plate (IP4X) 7.09 in. (W) X 7.09 in. (H)   4.69 in 24 VDC IP4X Exhaust Type 30.3 CFM   0.164 inH2O   $79.90
C-MD1225-24H-SSG Slit Metal Plate (IP4X) 7.09 in. (W) X 7.09 in. (H)   4.69 in 24 VDC IP4X Suction Type 30 CFM   0.132 inH2O   $79.90
C-MDS1225-24H-SEG Slit Metal Plate (IP4X) 7.09 in. (W) X 7.09 in. (H)   4.69 in 24 VDC IP4X Exhaust Type 35.3 CFM   0.264 inH2O   $88.40
C-MDS1225-24H-SSG Slit Metal Plate (IP4X) 7.09 in. (W) X 7.09 in. (H)   4.69 in 24 VDC IP4X Suction Type 38.8 CFM   0.196 inH2O   $88.40
C-MU1225S-21-SEG Slit Metal Plate (IP4X) 7.09 in. (W) X 7.09 in. (H)   4.69 in Single-Phase 115 VAC IP4X Exhaust Type 28.2 CFM   0.172 inH2O   $89.25
C-MU1225S-21-SSG Slit Metal Plate (IP4X) 7.09 in. (W) X 7.09 in. (H)   4.69 in Single-Phase 115 VAC IP4X Suction Type 31.7 CFM   0.16 inH2O   $89.25
C-MU1225S-51-SEG Slit Metal Plate (IP4X) 7.09 in. (W) X 7.09 in. (H)   4.69 in Single-Phase 220/230 VAC IP4X Exhaust Type 28.2 CFM   0.172 inH2O   $89.25
C-MU1225S-51-SSG Slit Metal Plate (IP4X) 7.09 in. (W) X 7.09 in. (H)   4.69 in Single-Phase 220/230 VAC IP4X Suction Type 31.7 CFM   0.16 inH2O   $89.25
C-MU1238A-21B-SEG Slit Metal Plate (IP4X) 7.09 in. (W) X 7.09 in. (H)   4.69 in Single-Phase 115 VAC IP4X Exhaust Type 35.3 CFM   0.34 inH2O   $88.40
  Results 1 - 25 of 56 1 2 3