ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Cooling Fans > Axial Fans > MDV Series Variable Speed DC Axial Fans > View Items 

MDV Series Variable Speed DC Axial Fans

Check up to five results to perform an action.

mdv925-24s-img.jpg

larger image
The MDV Series DC axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied).
  • PWM Control
  • DC Input
  • Frame sizes from 2.36 in to 4.72 in (60 mm to 120 mm)
  • Maximum airflow from 12.7 CFM to 224 CFM (0.36 m3/min to 6.35 m3/min)


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 4 of 4 Unit of Measure: Imperial | Metric  1 

Item #

Frame Size

Thickness

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Web Price

MDV625-24S 2.36 in 1 in. 24 VDC Pulse Sensor Lead Wire 42.7 CFM [100% PWM Duty]
12.7 CFM [0% PWM Duty]  
0.899 inH2O [100% PWM Duty]
0.081 inH2O [0% PWM Duty]  
$48.45
MDV825-24S 3.15 in 1 in. 24 VDC Pulse Sensor Lead Wire 74.8 CFM [100% PWM Duty]
17.7 CFM [0% PWM Duty]  
0.694 inH2O [100% PWM Duty]
0.041 inH2O [0% PWM Duty]  
$55.25
MDV925-24S 3.62 in 1 in. 24 VDC Pulse Sensor Lead Wire 77.7 CFM [100% PWM Duty]
23.0 CFM [0% PWM Duty]  
0.421 inH2O [100% PWM Duty]
0.037 inH2O [0% PWM Duty]  
$55.25
MDV1238-24S 4.72 in 1.50 in. 24 VDC Pulse Sensor Lead Wire 224 CFM [100% PWM Duty]   1.45 inH2O [100% PWM Duty]   $91.80
  Results 1 - 4 of 4 1