ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Cooling Fans > Axial Fans > MDE Series DC Axial Fans > View Items 

MDE Series DC Axial Fans

Check up to five results to perform an action.

MDE_top.jpg

larger image
The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).
  • Long-Life Models (up to 100,000 hours)
  • DC Input
  • Frame sizes 4.69 and 5.51 in (119 mm and 140 mm)
  • Maximum airflow from 95.3 CFM to 205 CFM (2.7 m3/min to 5.8 m3/min)


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 10 of 10 Unit of Measure: Imperial | Metric  1 

Item #

Item Name

Frame Size

Thickness

Function

Power Supply

Connection Type

Current (A)

Max. Air Flow

Max. Static Pressure

Web Price

Cover Type

MDE625-24L DC Axial Fan 2.36 in 0.98 in. Stall Alarm - Electronic 24 VDC Lead Wire 0.06 18.7 CFM   0.161 inH2O   $83.30 None
MDE825-24L DC Axial Fan 3.15 in 0.98 in. Stall Alarm - Electronic 24 VDC Lead Wire 0.09 37.4 CFM   0.157 inH2O   $83.30 None
MDE925-24L DC Axial Fan 3.62 in 0.98 in. Stall Alarm - Electronic 24 VDC Lead Wire 0.12 48.7 CFM   0.181 inH2O   $83.30 None
MDE1225-12L DC Axial Fan 4.69 in 1 in. Stall Alarm - Electronic 12 VDC Lead Wire 0.58 95.3 CFM   0.281 inH2O   $54.40 None
MDE1225-24L DC Axial Fan 4.69 in 1 in. Stall Alarm - Electronic 24 VDC Lead Wire 0.30 95.3 CFM   0.281 inH2O   $54.40 None
MDE1238-24L DC Axial Fan 4.69 in 1.50 in. Stall Alarm - Electronic 24 VDC Lead Wire 0.46 137 CFM   0.485 inH2O   $131.75 None
MDE1451-24L2 DC Axial Fan 5.51 in 2.01 in. Stall Alarm - Electronic 24 VDC Lead Wire 0.70 205 CFM   0.521 inH2O   $68.00 None
MDE1451-48L2 DC Axial Fan 5.51 in 2.01 in. Stall Alarm - Electronic 48 VDC Lead Wire 0.35 205 CFM   0.521 inH2O   $68.00 None
MDE1751-24L DC Axial Fan 6.77 in 2.01 in. Stall Alarm - Electronic 24 VDC Lead Wire 0.58 226 CFM   0.55 inH2O   $153.00 None
MDE1751F-24L DC Axial Fan 6.77 in 2.01 in. Stall Alarm - Electronic 24 VDC Lead Wire 0.58 226 CFM   0.55 inH2O   $153.00 None
  Results 1 - 10 of 10 1