ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Cooling Fans > Axial Fans > MDP Series Splash-Proof DC Axial Fans > View Items 

MDP Series Splash-Proof DC Axial Fans

Check up to five results to perform an action.

mdp925-24l-img.jpg

larger image
These DC axial fans conform to the IP55 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.
  • IP55 Rated
  • DC Input
  • Frame sizes from 3.15 in to 4.69 in (80 mm to 119 mm)
  • Maximum airflow from 36.4 CFM to 98.8 CFM (1.03 m3/min to 2.8 m3/min)


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 3 of 3 Unit of Measure: Imperial | Metric  1 

Item #

Frame Size

Thickness

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Web Price

MDP825-24L 3.15 in 1 in. 24 VDC Stall Alarm - Electronic Lead Wire 36.4 CFM   0.142 inH2O   $73.95
MDP925-24L 3.62 in 1 in. 24 VDC Stall Alarm - Electronic Lead Wire 51.2 CFM   0.176 inH2O   $73.95
MDP1238-24L 4.69 in 1.50 in. 24 VDC Stall Alarm - Electronic Lead Wire 98.8 CFM   0.282 inH2O   $103.70
  Results 1 - 3 of 3 1