ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Cooling Fans > Axial Fans > MRS Series AC Axial Fans > View Items 

MRS Series AC Axial Fans

Check up to five results to perform an action.

MRS_top.jpg

larger image
These high-efficiency, large airflow AC axial fans are available in mounting bases ranging from 5.51 in. to 9.84 in (140 mm to 250 mm) and also meet UL, CSA, EN/IEC standards and CE Markings (LVD). Models are also available with built-in alarm circuits that can detect fan rotation abnormalities and respond by outputting alarm signals.
Variable Flow models are available and feature an internal power control device which allows adjustment of airflow to match the cooling requirements.
  • High-Efficiency, Low-Noise Models
  • AC Input
  • Frame sizes from 5.51 in to 9.84 in (140 mm to 250 mm)
  • Maximum airflow from 177 CFM to 883 CFM (5 m3/min to 24 m3/min)


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 40 Unit of Measure: Imperial | Metric  1 2 

Item #

Item Name

Frame Size

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Web Price

Cover Type

MRS14-TUL AC Axial Fan 5.51 in Three-Phase 220/230 VAC None Terminal Box 159 CFM [200 VAC, 50 Hz]
162 CFM [200 VAC, 60 Hz]
177 CFM [220/230 VAC, 60 Hz]  
0.369 inH2O [200 VAC, 50 Hz]
0.325 inH2O [200 VAC, 60 Hz]
0.43 inH2O [220 VAC, 60 Hz]
0.437 inH2O [230 VAC, 60 Hz]  
$75.65 None
MRS16-BUL AC Axial Fan 6.30 in Single-Phase 110/115 VAC None Terminal Box 219 CFM [100 VAC, 50 Hz]
258 CFM [100/110/115 VAC, 60 Hz]  
0.509 inH2O [100 VAC, 50 Hz]
0.63 inH2O [100/110/115 VAC, 60 Hz]  
$88.40 None
MRS16-DUL AC Axial Fan 6.30 in Single-Phase 220/230 VAC None Terminal Box 219 CFM [200 VAC, 50 Hz]
258 CFM [200/230 VAC, 60 Hz]  
0.509 inH2O [200 VAC, 50 Hz]
0.63 inH2O [200/230 VAC, 60 Hz]  
$88.40 None
MRS16-TUL AC Axial Fan 6.30 in Three-Phase 220/230 VAC None Terminal Box 219 CFM [200 VAC, 50 Hz]
258 CFM [200/220/230 VAC, 60 Hz]  
0.509 inH2O [200 VAC, 50 Hz]
0.63 inH2O [200/220/230 VAC, 60 Hz]  
$88.40 None
MRS14-TTM AC Axial Fan 5.51 in Three-Phase 220/230 VAC Low Speed Alarm - Electronic Terminal Box 159 CFM [200 VAC, 50 Hz]
162 CFM [200 VAC, 60 Hz]
177 CFM [220/230 VAC, 60 Hz]  
0.369 inH2O [200 VAC, 50 Hz]
0.325 inH2O [200 VAC, 60 Hz]
0.43 inH2O [220 VAC, 60 Hz]
0.437 inH2O [230 VAC, 60 Hz]  
$129.20 None
MRS18-BUL AC Axial Fan 7.09 in Single-Phase 110/115 VAC None Terminal Box 388 CFM [100 VAC, 50 Hz]
452 CFM [100/110/115 VAC, 60 Hz]  
0.786 inH2O [100 VAC, 50 Hz]
0.982 inH2O [100/110/115 VAC, 60 Hz]  
$143.65 None
MRS18-DUL AC Axial Fan 7.09 in Single-Phase 220/230 VAC None Terminal Box 388 CFM [200 VAC, 50 Hz]
452 CFM [200/230 VAC, 60 Hz]  
0.786 inH2O [200 VAC, 50 Hz]
0.982 inH2O [200/230 VAC, 60 Hz]  
$152.15 None
MRS18-TUL AC Axial Fan 7.09 in Three-Phase 220/230 VAC None Terminal Box 388 CFM [200 VAC, 50 Hz]
452 CFM [200/220/230 VAC, 60 Hz]  
0.786 inH2O [200 VAC, 50 Hz]
0.982 inH2O [200/220/230 VAC, 60 Hz]  
$152.15 None
MRS16-BTA AC Axial Fan 6.30 in Single-Phase 110/115 VAC Low Speed Alarm - Contact: OFF Terminal Box 219 CFM [100 VAC, 50 Hz]
258 CFM [100/110/115 VAC, 60 Hz]  
0.509 inH2O [100 VAC, 50 Hz]
0.63 inH2O [100/110/115 VAC, 60 Hz]  
$156.40 None
MRS16-DTA AC Axial Fan 6.30 in Single-Phase 220/230 VAC Low Speed Alarm - Contact: OFF Terminal Box 219 CFM [200 VAC, 50 Hz]
258 CFM [200/230 VAC, 60 Hz]  
0.509 inH2O [200 VAC, 50 Hz]
0.63 inH2O [200/230 VAC, 60 Hz]  
$156.40 None
MRS16-TTA AC Axial Fan 6.30 in Three-Phase 220/230 VAC Low Speed Alarm - Contact: OFF Terminal Box 219 CFM [200 VAC, 50 Hz]
258 CFM [200/220/230 VAC, 60 Hz]  
0.509 inH2O [200 VAC, 50 Hz]
0.63 inH2O [200/220/230 VAC, 60 Hz]  
$156.40 None
MRS16-BTM AC Axial Fan 6.30 in Single-Phase 110/115 VAC Low Speed Alarm - Electronic Terminal Box 219 CFM [100 VAC, 50 Hz]
258 CFM [100/110/115 VAC, 60 Hz]  
0.509 inH2O [100 VAC, 50 Hz]
0.63 inH2O [100/110/115 VAC, 60 Hz]  
$165.75 None
MRS18-BH AC Axial Fan 7.09 in Single-Phase 110/115 VAC None Connector 388 CFM [100 VAC, 50 Hz]
452 CFM [100/110/115 VAC, 60 Hz]  
0.786 inH2O [100 VAC, 50 Hz]
0.982 inH2O [100/110/115 VAC, 60 Hz]  
$167.45 None
MRS16-DTM AC Axial Fan 6.30 in Single-Phase 220/230 VAC Low Speed Alarm - Electronic Terminal Box 219 CFM [200 VAC, 50 Hz]
258 CFM [200/230 VAC, 60 Hz]  
0.509 inH2O [200 VAC, 50 Hz]
0.63 inH2O [200/230 VAC, 60 Hz]  
$170.00 None
MRS16-TTM AC Axial Fan 6.30 in Three-Phase 220/230 VAC Low Speed Alarm - Electronic Terminal Box 219 CFM [200 VAC, 50 Hz]
258 CFM [200/220/230 VAC, 60 Hz]  
0.509 inH2O [200 VAC, 50 Hz]
0.63 inH2O [200/220/230 VAC, 60 Hz]  
$170.00 None
MRS18-DH AC Axial Fan 7.09 in Single-Phase 220/230 VAC None Connector 388 CFM [200 VAC, 50 Hz]
452 CFM [200/230 VAC, 60 Hz]  
0.786 inH2O [200 VAC, 50 Hz]
0.982 inH2O [200/230 VAC, 60 Hz]  
$175.95 None
MRS18-TH AC Axial Fan 7.09 in Three-Phase 220/230 VAC None Connector 388 CFM [200 VAC, 50 Hz]
452 CFM [200/220/230 VAC, 60 Hz]  
0.786 inH2O [200 VAC, 50 Hz]
0.982 inH2O [200/220/230 VAC, 60 Hz]  
$175.95 None
MRS18V2-B AC Axial Fan 7.09 in Single-Phase 110/115 VAC Variable Flow Terminal Box 138 ~ 388 CFM [100 VAC, 50 Hz]
98.8 ~ 424 CFM [100 VAC, 60 Hz]
141 ~ 452 CFM [115 VAC, 60 Hz]  
0.0786 ~ 0.746 inH2O [100 VAC, 50 Hz]
0.0472 ~ 0.786 inH2O [100 VAC, 60 Hz]
0.0942 ~ 1.02 inH2O [115 VAC, 60 Hz]  
$192.95 None
MRS18V2-D AC Axial Fan 7.09 in Single-Phase 220/230 VAC Variable Flow Terminal Box 138 ~ 388 CFM [200 VAC, 50 Hz]
98.8 ~ 424 CFM [200 VAC, 60 Hz]
177 ~ 388 CFM [230 VAC, 50 Hz]
141 ~ 452 CFM [230 VAC, 60 Hz]  
0.0786 ~ 0.746 inH2O [200 VAC, 50 Hz]
0.0472 ~ 0.786 inH2O [200 VAC, 60 Hz]
0.146 ~ 0.786 inH2O [230 VAC, 50 Hz]
0.0942 ~ 1.02 inH2O [230 VAC, 60 hZ]  
$199.75 None
MRS20-BUL AC Axial Fan 7.87 in Single-Phase 110/115 VAC None Lead Wire 466 CFM [100 VAC, 50 Hz]
547 CFM [100/110/115 VAC, 60 Hz]  
0.886 inH2O [100 VAC, 50 Hz]
0.746 inH2O [100 VAC, 60 Hz]
1.02 inH2O [110 VAC, 60 Hz]
1.06 inH2O [115 VAC, 60 Hz]  
$226.10 None
MRS18-BTM AC Axial Fan 7.09 in Single-Phase 110/115 VAC Low Speed Alarm - Electronic Terminal Box 388 CFM [100 VAC, 50 Hz]
452 CFM [100/110/115 VAC, 60 Hz]  
0.786 inH2O [100 VAC, 50 Hz]
0.982 inH2O [100/110/115 VAC, 60 Hz]  
$238.85 None
MRS20-DUL AC Axial Fan 7.87 in Single-Phase 220/230 VAC None Lead Wire 466 CFM [200 VAC, 50 Hz]
547 CFM [200/230 VAC, 60 Hz]  
0.886 inH2O [200 VAC, 50 Hz]
0.746 inH2O [200 VAC, 60 Hz]
1.06 inH2O [230 VAC, 60 Hz]  
$242.25 None
MRS20-TUL AC Axial Fan 7.87 in Three-Phase 220/230 VAC None Lead Wire 466 CFM [200 VAC, 50 Hz]
547 CFM [200/220/230 VAC, 60 Hz]  
0.886 inH2O [200 VAC, 50 Hz]
1.06 inH2O [200/220/230 VAC, 60 Hz]  
$242.25 None
MRS18-BMH AC Axial Fan 7.09 in Single-Phase 110/115 VAC Low Speed Alarm - Electronic Connector 388 CFM [100 VAC, 50 Hz]
452 CFM [100/110/115 VAC, 60 Hz]  
0.786 inH2O [100 VAC, 50 Hz]
0.982 inH2O [100/110/115 VAC, 60 Hz]  
$248.20 None
MRS18-DTM AC Axial Fan 7.09 in Single-Phase 220/230 VAC Low Speed Alarm - Electronic Terminal Box 388 CFM [200 VAC, 50 Hz]
452 CFM [200/230 VAC, 60 Hz]  
0.786 inH2O [200 VAC, 50 Hz]
0.982 inH2O [200/230 VAC, 60 Hz]  
$250.75 None
  Results 1 - 25 of 40 1 2