ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Cooling Fans > Axial Fans > MU Series Axial Flow Fans > View Items 

MU Series Axial Flow Fans

Check up to five results to perform an action.

MU_top.jpg

larger image
These compact AC axial flow fans are available in mounting bases ranging from 3.15 in. to 4.69 in. (80 mm to 119 mm). These fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD).
  • Slim-Line, General Purpose Models
  • AC Input
  • Frame sizes from 3.15 in to 4.69 in (80 mm to 119 mm)
  • Maximum airflow from 19.4 CFM to 106 CFM (0.55 m3/min to 3 m3/min)


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 16 of 16 Unit of Measure: Imperial | Metric  1 

Item #

Frame Size

Thickness

Power Supply

Connection Type

Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Web Price

Cover Type

MU825S-23 3.15 in 0.98 in. Single-Phase 115 VAC Plug Standard Speed 2750 [50 Hz]
3250 [60 Hz]
15.9 CFM [50 Hz]
19.4 CFM [60 Hz]  
0.137 inH2O [50 Hz]
0.196 inH2O [60 Hz]  
$23.80 None
MU825S-53 3.15 in 0.98 in. Single-Phase 220/230 VAC Plug Standard Speed 2750 [220/230 VAC, 50 Hz]
3250 [230 VAC, 60 Hz]
15.9 CFM [220/230 VAC, 50 Hz]
19.4 CFM [230 VAC, 60 Hz]  
0.137 inH2O [220/230 VAC, 50 Hz]
0.196 inH2O [230 VAC, 60 Hz]  
$24.65 None
MU925M-21 3.62 in 0.98 in. Single-Phase 115 VAC Plug Middle Speed 2300 [50 Hz]
2700 [60 Hz]
30 CFM [50 Hz]
35.8 CFM [60 Hz]  
0.137 inH2O [50 Hz]
0.176 inH2O [60 Hz]  
$23.80 None
MU925M-51 3.62 in 0.98 in. Single-Phase 220/230 VAC Plug Middle Speed 2300 [220/230 VAC, 50 Hz]
2700 [230 VAC, 60 Hz]
30 CFM [220/230 VAC, 50 Hz]
35.8 CFM [230 VAC, 60 Hz]  
0.137 inH2O [220/230 VAC, 50 Hz]
0.176 inH2O [230 VAC, 60 Hz]  
$24.65 None
MU925S-21 3.62 in 0.98 in. Single-Phase 115 VAC Plug Standard Speed 2600 [50 Hz]
3000 [60 Hz]
33.5 CFM [50 Hz]
38.8 CFM [60 Hz]  
0.176 inH2O [50 Hz]
0.237inH2O [60 Hz]  
$23.80 None
MU925S-51 3.62 in 0.98 in. Single-Phase 220/230 VAC Plug Standard Speed 2600 [220/230 VAC, 50 Hz]
3000 [230 VAC, 60 Hz]
33.5 CFM [220/230 VAC, 50 Hz]
38.8 CFM [230 VAC, 60 Hz]  
0.176 inH2O [220/230 VAC, 50 Hz]
0.237inH2O [230 VAC, 60 Hz]  
$24.65 None
MU1225M-21 4.69 in 0.98 in. Single-Phase 115 VAC Plug Middle Speed 2250 [50 Hz]
2600 [60 Hz]
49.4 CFM [50 Hz]
60 CFM [60 Hz]  
0.129 inH2O [50 Hz]
0.125 inH2O [60 Hz]  
$23.80 None
MU1225M-51 4.69 in 0.98 in. Single-Phase 220/230 VAC Plug Middle Speed 2250 [220/230 VAC, 50 Hz]
2600 [230 VAC, 60 Hz]
49.4 CFM [220/230 VAC, 50 Hz]
60 CFM [230 VAC, 60 Hz]  
0.129 inH2O [220/230 VAC, 50 Hz]
0.125 inH2O [230 VAC, 60 Hz]  
$24.65 None
MU1225S-21 4.69 in 0.98 in. Single-Phase 115 VAC Plug Standard Speed 2500 [50 Hz]
2950 [60 Hz]
56.5 CFM [50 Hz]
67.1 CFM [60 Hz]  
0.196 inH2O [50 Hz]
0.176 inH2O [60 Hz]  
$23.80 None
MU1225S-51 4.69 in 0.98 in. Single-Phase 220/230 VAC Plug Standard Speed 2500 [220/230 VAC, 50 Hz]
2950 [230 VAC, 60 Hz]
56.5 CFM [220/230 VAC, 50 Hz]
67.1 CFM [220/230 VAC, 60 Hz]  
0.196 inH2O [220/230 VAC, 50 Hz]
0.176 inH2O [230 VAC, 60 Hz]  
$24.65 None
MU1238A-21B 4.69 in 1.50 in. Single-Phase 115 VAC Plug Standard Speed 2800 [50 Hz]
3250 [60 Hz]
95.3 CFM [50 Hz]
106 CFM [60 Hz]  
0.325 inH2O   $23.80 None
MU1238A-51B 4.69 in 1.50 in. Single-Phase 220/230 VAC Plug Standard Speed 2800 [220/230 VAC, 50 Hz]
3250 [230 VAC, 60 Hz]
95.3 CFM [220/230 VAC, 50 Hz]
106 CFM [230 VAC, 60 Hz]  
0.325 inH2O   $24.65 None
MU1238B-21B 4.69 in 1.50 in. Single-Phase 115 VAC Plug Middle Speed 2500 [50 Hz]
2800 [60 Hz]
77.7 CFM [50 Hz]
88.3 CFM [60 Hz]  
0.209 inH2O   $23.80 None
MU1238B-51B 4.69 in 1.50 in. Single-Phase 220/230 VAC Plug Middle Speed 2500 [220/230 VAC, 50 Hz]
2800 [230 VAC, 60 Hz]
77.7 CFM [220 VAC, 50 Hz]
81.2 CFM [230 VAC, 50 Hz]
88.3 CFM [230 VAC, 60 Hz]  
0.209 inH2O [220 VAC, 50 Hz]
0.237 inH2O [230 VAC, 50 Hz]
0.209 inH2O [230 VAC, 60 Hz]  
$24.65 None
MU1238L-21B 4.69 in 1.50 in. Single-Phase 115 VAC Plug Low Speed 2100 67.1 CFM [50 Hz]
63.5 CFM [60 Hz]  
0.137 inH2O [50 Hz]
0.11 inH2O [60 Hz]  
$23.80 None
MU1238L-51B 4.69 in 1.50 in. Single-Phase 220/230 VAC Plug Low Speed 2100 [220/230 VAC, 50 Hz]
2200 [230 VAC, 60 Hz]
65.3 CFM [220 VAC, 50 Hz]
67.1 CFM [230 VAC, 50/60 Hz]  
0.137 inH2O [220/230 VAC, 50 Hz]
0.118 inH2O [230 VAC, 60 Hz]  
$24.65 None
  Results 1 - 16 of 16 1