ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Cooling Fans > Axial Fans > EMU Series AC Axial Fans > View Items 

EMU Series AC Axial Fans

Check up to five results to perform an action.

emu1238-1-img.jpg

larger image
These AC axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.
  • Low Power Consumption
  • AC Input
  • 4.72 in (120 mm) Frame Size
  • Maximum Airflow 106 CFM (3 m3/min)


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 2 of 2 Unit of Measure: Imperial | Metric  1 

Item #

Frame Size

Thickness

Power Supply

Function

Connection Type

Plug Cord

Max. Air Flow

Max. Static Pressure

Web Price

EMU1238-1 4.72 in 1.50 in. Single-Phase 100 ~ 240 VAC None Plug 3.3 ft (1 m) 106 CFM   0.337 inH2O   $44.20
EMU1238-2 4.72 in 1.50 in. Single-Phase 100 ~ 240 VAC None Plug 6.6 ft. (2 m) 106 CFM   0.337 inH2O   $44.20
  Results 1 - 2 of 2 1