ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Cooling Fans > Axial Fans > MDA Series DC Axial Fans with Low Speed Alarm > View Items 

MDA Series DC Axial Fans with Low Speed Alarm

Check up to five results to perform an action.

mda925-24h-img.jpg

larger image
The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
  • High-Performance, Alarm-Type
  • DC Input
  • Frame sizes from 2.44 in to 6.77 in (62 mm to 172 mm)
  • Maximum airflow from 17.7 CFM to 212 CFM (0.5 m3/min to 6 m3/min)


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 25 Unit of Measure: Imperial | Metric  1 

Item #

Frame Size

Thickness

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Web Price

MDA625-12 2.44 in 1 in. 12 VDC Low Speed Alarm - Electronic Lead Wire 17.7 CFM   0.196 inH2O   $29.75
MDA625-12H 2.44 in 1 in. 12 VDC Low Speed Alarm - Electronic Connector 17.7 CFM   0.196 inH2O   $34.85
MDA625-24 2.44 in 1 in. 24 VDC Low Speed Alarm - Electronic Lead Wire 17.7 CFM   0.196 inH2O   $29.75
MDA625-24H 2.44 in 1 in. 24 VDC Low Speed Alarm - Electronic Connector 17.7 CFM   0.196 inH2O   $34.85
MDA825-12 3.15 in 1 in. 12 VDC Low Speed Alarm - Electronic Lead Wire 35.3 CFM   0.196 inH2O   $29.75
MDA825-12H 3.15 in 1 in. 12 VDC Low Speed Alarm - Electronic Connector 35.3 CFM   0.196 inH2O   $34.85
MDA825-24 3.15 in 1 in. 24 VDC Low Speed Alarm - Electronic Lead Wire 35.3 CFM   0.196 inH2O   $29.75
MDA825-24H 3.15 in 1 in. 24 VDC Low Speed Alarm - Electronic Connector 35.3 CFM   0.196 inH2O   $34.85
MDA925-12 3.62 in 1 in. 12 VDC Low Speed Alarm - Electronic Lead Wire 45.9 CFM   0.196 inH2O   $31.45
MDA925-12H 3.62 in 1 in. 12 VDC Low Speed Alarm - Electronic Connector 45.9 CFM   0.196 inH2O   $36.55
MDA925-24 3.62 in 1 in. 24 VDC Low Speed Alarm - Electronic Lead Wire 45.9 CFM   0.196 inH2O   $31.45
MDA925-24H 3.62 in 1 in. 24 VDC Low Speed Alarm - Electronic Connector 45.9 CFM   0.196 inH2O   $36.55
MDA1225-12 4.69 in 1 in. 12 VDC Low Speed Alarm - Electronic Lead Wire 95.3 CFM   0.281 inH2O   $46.75
MDA1225-12H 4.69 in 1 in. 12 VDC Low Speed Alarm - Electronic Connector 95.3 CFM   0.281 inH2O   $51.85
MDA1225-24 4.69 in 1 in. 24 VDC Low Speed Alarm - Electronic Lead Wire 95.3 CFM   0.281 inH2O   $46.75
MDA1225-24H 4.69 in 1 in. 24 VDC Low Speed Alarm - Electronic Connector 95.3 CFM   0.281 inH2O   $51.85
MDA1238-24 4.72 in 1.50 in. 24 VDC Low Speed Alarm - Electronic Lead Wire 137 CFM   0.542 inH2O   $59.50
MDA1451-24 5.51 in 2.01 in. 24 VDC Low Speed Alarm - Electronic Lead Wire 205 CFM   0.521 inH2O   $76.50
MDA1451-24H 5.51 in 2.01 in. 24 VDC Low Speed Alarm - Electronic Connector 205 CFM   0.521 inH2O   $81.60
MDA1451-48 5.51 in 2.01 in. 48 VDC Low Speed Alarm - Electronic Lead Wire 205 CFM   0.521 inH2O   $76.50
MDA1451-48H 5.51 in 2.01 in. 48 VDC Low Speed Alarm - Electronic Connector 205 CFM   0.521 inH2O   $81.60
MDA1751-24 6.77 in 2.01 in. 24 VDC Low Speed Alarm - Electronic Lead Wire 212 CFM   0.55 inH2O   $92.65
MDA1751-24H 6.77 in 2.01 in. 24 VDC Low Speed Alarm - Electronic Connector 212 CFM   0.55 inH2O   $97.75
MDA1751-24B 6.77 in 2.01 in. 24 VDC Low Speed Alarm - Contact: ON Lead Wire 212 CFM   0.55 inH2O   $92.65
MDA1751-24BH 6.77 in 2.01 in. 24 VDC Low Speed Alarm - Contact: ON Connector 212 CFM   0.55 inH2O   $97.75
  Results 1 - 25 of 25 1