This category has 2,212 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
SCM560GVH-ECM / 5GVH150B / DSCD60ECM | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 220 lb-in260 lb-in25.5 N·m30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$671.00 |
Add To Cart
Request Quote |
SCM560GVH-ECM / 5GVH180B / DSCD60ECM | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 260 lb-in30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$671.00 |
Add To Cart
Request Quote |
SCM560GVH-ECM / 5GVH250B / DSCD60ECM | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 260 lb-in30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$712.00 |
Add To Cart
Request Quote |
SCM560GVH-ECM / 5GVH300B / DSCD60ECM | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Permissible Torque - 260 lb-in30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$712.00 |
Add To Cart
Request Quote |
SCM560A-UA / DSCD60UA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 4.31 lb-in0.49 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | $348.00 |
Add To Cart
Request Quote |
SCM560A-EC / DSCD60EC | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 4.31 lb-in0.49 N·m |
Variable Speed Range (r/min)
- 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
$354.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR5B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 29 lb-in3.30 N·m | Variable Speed Range (r/min) - 18 ~ 320 | $504.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR6B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 34 lb-in3.90 N·m | Variable Speed Range (r/min) - 15 ~ 266 | $504.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR7.5B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 43 lb-in4.9 N·m | Variable Speed Range (r/min) - 12 ~ 213 | $504.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR9B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 52 lb-in5.90 N·m | Variable Speed Range (r/min) - 10 ~ 177 | $504.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR12.5B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 72 lb-in8.2 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | $504.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR15B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 87 lb-in9.9 N·m | Variable Speed Range (r/min) - 6 ~ 106 | $504.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR18B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 100 lb-in11.3 N·m | Variable Speed Range (r/min) - 5 ~ 88 | $504.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR25B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 138 lb-in15.7 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | $528.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR30B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 166 lb-in18.8 N·m | Variable Speed Range (r/min) - 3 ~ 53 | $528.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR36B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 200 lb-in22.6 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | $528.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR50B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 270 lb-in31.4 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | $528.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR60B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 330 lb-in37.7 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | $528.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR75B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | $539.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR90B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 1 ~ 17.7 | $539.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR100B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | $539.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR120B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 0.75 ~ 13.3 | $539.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR150B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 0.6 ~ 10.6 | $539.00 |
Add To Cart
Request Quote |
SCM590GVR-UA / 5GVR180B / DSCD90UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 350 lb-in40 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | $539.00 |
Add To Cart
Request Quote |
SCM590GVR-EC / 5GVR5B / DSCD90EC | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 29 lb-in3.30 N·m |
Variable Speed Range (r/min)
- 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$509.00 |
Add To Cart
Request Quote |