This category has 2,212 items. Only the first 1000 records are returned.

The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
976 - 1000 of 1000 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 
Clear Filter

Motor Type

  • AC Motor

Output Power

  • 6 W (1/125 HP)
  • 15 W (1/50 HP)
  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)

Power Supply

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft (Stainless Steel) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 10
  • 12.5
  • 15
  • 18
  • 20
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 200
  • 250
  • 300
  • 360

Output Shaft

  • Imperial
  • Metric

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

Add To Cart / Contact Sales
SCM425KUA / 4L30B / DSCD25UA - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Not Equipped - 30 lb-in3.40 N·m - 3 ~ 53 $579.00 Add To Cart
Request Quote
SCM425KUA / 4L50B / DSCD25UA - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Not Equipped - 49 lb-in5.6 N·m - 1.8 ~ 32 $579.00 Add To Cart
Request Quote
SCM425KUA / 4L100B / DSCD25UA - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Not Equipped - 91 lb-in10.3 N·m - 0.9 ~ 16 $596.00 Add To Cart
Request Quote
SCM425KUA / 4L200B / DSCD25UA - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Not Equipped - 181 lb-in20.5 N·m - 0.5 ~ 8 $596.00 Add To Cart
Request Quote
SCM425KUAM / 4L10B / DSCD25UAM - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Equipped - 8.8 lb-in1 N·m - [Deceleration Control: ON]
30 ~ 160

[Deceleration Control: OFF]
9 ~ 160
$715.00 Add To Cart
Request Quote
SCM425KUAM / 4L15B / DSCD25UAM - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Equipped - 13.2 lb-in1.5 N·m - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$715.00 Add To Cart
Request Quote
SCM425KUAM / 4L20B / DSCD25UAM - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - Equipped - 18.5 lb-in2.1 N·m - [Deceleration Control: ON]
15 ~ 80

[Deceleration Control: OFF]
4.5 ~ 80
$715.00 Add To Cart
Request Quote
SCM425KUAM / 4L30B / DSCD25UAM - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Equipped - 30 lb-in3.40 N·m - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$715.00 Add To Cart
Request Quote
SCM425KUAM / 4L50B / DSCD25UAM - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Equipped - 49 lb-in5.6 N·m - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
$715.00 Add To Cart
Request Quote
SCM425KUAM / 4L100B / DSCD25UAM - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Equipped - 91 lb-in10.3 N·m - [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
$732.00 Add To Cart
Request Quote
SCM425KUAM / 4L200B / DSCD25UAM - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Equipped - 181 lb-in20.5 N·m - [Deceleration Control: ON]
1.5 ~ 8

[Deceleration Control: OFF]
0.5 ~ 8
$732.00 Add To Cart
Request Quote
SCM425KEC / 4L10B / DSCD25EC - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Not Equipped - 8.8 lb-in1 N·m - 9 ~ 160 $584.00 Add To Cart
Request Quote
SCM425KEC / 4L15B / DSCD25EC - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Not Equipped - 13.2 lb-in1.5 N·m - 6 ~ 106 $584.00 Add To Cart
Request Quote
SCM425KEC / 4L20B / DSCD25EC - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - Not Equipped - 18.5 lb-in2.1 N·m - 4.5 ~ 80 $584.00 Add To Cart
Request Quote
SCM425KEC / 4L30B / DSCD25EC - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Not Equipped - 30 lb-in3.40 N·m - 3 ~ 53 $584.00 Add To Cart
Request Quote
SCM425KEC / 4L50B / DSCD25EC - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Not Equipped - 49 lb-in5.6 N·m - 1.8 ~ 32 $584.00 Add To Cart
Request Quote
SCM425KEC / 4L100B / DSCD25EC - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Not Equipped - 91 lb-in10.3 N·m - 0.9 ~ 16 $601.00 Add To Cart
Request Quote
SCM425KEC / 4L200B / DSCD25EC - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Not Equipped - 181 lb-in20.5 N·m - 0.5 ~ 8 $601.00 Add To Cart
Request Quote
SCM425KECM / 4L10B / DSCD25ECM - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Equipped - 8.8 lb-in1 N·m - [Deceleration Control: ON]
30 ~ 140 [50 Hz]
30 ~ 160 [60 Hz]

[Deceleration Control: OFF]
9 ~ 140 [50 Hz]
9 ~ 160 [60 Hz]
$719.00 Add To Cart
Request Quote
SCM425KECM / 4L15B / DSCD25ECM - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Equipped - 13.2 lb-in1.5 N·m - [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$719.00 Add To Cart
Request Quote
SCM425KECM / 4L20B / DSCD25ECM - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - Equipped - 18.5 lb-in2.1 N·m - [Deceleration Control: ON]
15 ~ 70 [50 Hz]
15 ~ 80 [60 Hz]

[Deceleration Control: OFF]
4.5 ~ 70 [50 Hz]
4.5 ~ 80 [60 Hz]
$719.00 Add To Cart
Request Quote
SCM425KECM / 4L30B / DSCD25ECM - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Equipped - 30 lb-in3.40 N·m - [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$719.00 Add To Cart
Request Quote
SCM425KECM / 4L50B / DSCD25ECM - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Equipped - 49 lb-in5.6 N·m - [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$719.00 Add To Cart
Request Quote
SCM425KECM / 4L100B / DSCD25ECM - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Equipped - 91 lb-in10.3 N·m - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$736.00 Add To Cart
Request Quote
SCM425KECM / 4L200B / DSCD25ECM - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Equipped - 181 lb-in20.5 N·m - [Deceleration Control: ON]
1.5 ~ 7 [50 Hz]
1.5 ~ 8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7 [50 Hz]
0.5 ~ 8 [60 Hz]
$736.00 Add To Cart
Request Quote
976 - 1000 of 1000 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved