Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
5IK40GN-SH | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Conduit Box | $157.00 |
Add To Cart
Request Quote |
5IK40GN-SW2 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $135.00 |
Add To Cart
Request Quote |
5IK40GN-SW2M | - Electromagnetic Brake Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $337.00 |
Add To Cart
Request Quote |
5IK40GN-SW2T | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $176.00 |
Add To Cart
Request Quote |
5IK40GV-UA | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $113.00 |
Add To Cart
Request Quote |
5IK40GV-UAT2 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $139.00 |
Add To Cart
Request Quote |
5IK40RGN-AW2U | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $157.00 |
Add To Cart
Request Quote |
5IK40RGN-CW2E | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $161.00 |
Add To Cart
Request Quote |
5IK40VGV-ES3T2 | - 40 W (1/19 HP) Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $154.00 |
Add To Cart
Request Quote |
5IK40VKEST | - 40 W (1/19 HP) Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $146.00 |
Add To Cart
Request Quote |
5IK60GE-AW2TU | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $196.00 |
Add To Cart
Request Quote |
5IK60GE-AW2U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $155.00 |
Add To Cart
Request Quote |
5IK60GE-CW2E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $161.00 |
Add To Cart
Request Quote |
5IK60GE-CW2TE | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $201.00 |
Add To Cart
Request Quote |
5IK60GE-ECH | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Conduit Box | $191.00 |
Add To Cart
Request Quote |
5IK60GE-FCH | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Conduit Box | $186.00 |
Add To Cart
Request Quote |
5IK60GE-SH | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Conduit Box | $182.00 |
Add To Cart
Request Quote |
5IK60GE-SW2 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $161.00 |
Add To Cart
Request Quote |
5IK60GE-SW2M | - Electromagnetic Brake Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $376.00 |
Add To Cart
Request Quote |
5IK60GE-SW2T | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $201.00 |
Add To Cart
Request Quote |
5IK60GVH-UA | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $135.00 |
Add To Cart
Request Quote |
5IK60GVH-UAT2 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $161.00 |
Add To Cart
Request Quote |
5IK60RGU-AWU | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $275.00 |
Add To Cart
Request Quote |
5IK60RGU-CWE | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $283.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $133.00 |
Add To Cart
Request Quote |