Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
4RK25GN-AW2MU | - Electromagnetic Brake Reversible Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $263.00 |
Add To Cart
Request Quote |
4RK25GN-CW2ME | - Electromagnetic Brake Reversible Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $268.00 |
Add To Cart
Request Quote |
4RK25GN-AW2TU | - Reversible Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $156.00 |
Add To Cart
Request Quote |
4RK25GN-AW2U | - Reversible Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $116.00 |
Add To Cart
Request Quote |
4RK25GN-CW2E | - Reversible Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $121.00 |
Add To Cart
Request Quote |
4RK25GN-CW2TE | - Reversible Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $161.00 |
Add To Cart
Request Quote |
4IK25GN-AW2TU | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $147.00 |
Add To Cart
Request Quote |
4IK25GN-AW2U | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $107.00 |
Add To Cart
Request Quote |
4IK25GN-CW2E | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $112.00 |
Add To Cart
Request Quote |
4IK25GN-CW2TE | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $152.00 |
Add To Cart
Request Quote |
4IK25GN-SW2 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $112.00 |
Add To Cart
Request Quote |
4IK25GN-SW2T | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $152.00 |
Add To Cart
Request Quote |
4RK25GV-UA | - 25 W (1/30 HP) Single-Phase 110/115 VAC AC Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $98.00 |
Add To Cart
Request Quote |
4RK25GV-UAT2 | - 25 W (1/30 HP) Single-Phase 110/115 VAC AC Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $123.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV | - Brushless DC Motor | Frame Size - 3.15 in80 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $169.00 |
Add To Cart
Request Quote |
4IK25GV-UAT2 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $119.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS | - Brushless DC Motor | Frame Size - 3.15 in80 mm | Output Power - 50 W (1/15 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $415.00 |
Add To Cart
Request Quote |
BLM460SHPK | - Brushless DC Motor | Frame Size - 3.15 in80 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - | Shaft/Gear Type - Keyway Shaft (Gearhead required - sold separately) | Type - | $176.00 |
Add To Cart
Request Quote |
BLEM46M2-GFS | - Brushless DC Motor | Frame Size - 3.15 in80 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $436.00 |
Add To Cart
Request Quote |
4IK30VKEST | - 30 W (1/25 HP) Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $134.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV | - Brushless DC Motor | Frame Size - 3.15 in80 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $396.00 |
Add To Cart
Request Quote |
BLM450HK-GFS | - Brushless DC Motor | Frame Size - 3.15 in80 mm | Output Power - 50 W (1/15 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $177.00 |
Add To Cart
Request Quote |
4IK30VGV-ES3T2 | - 30 W (1/25 HP) Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $142.00 |
Add To Cart
Request Quote |
SMK550A-GN | - Low-Speed Synchronous Motor | Frame Size - 3.35 in85 mm | Output Power - | Voltage (VAC) - Single-Phase 100-115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $205.00 |
Add To Cart
Request Quote |
5IK60RGU-AWU | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $275.00 |
Add To Cart
Request Quote |