Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
5RK60RGU-AWU | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $286.00 |
Add To Cart
Request Quote |
5IK60VGVH-ESM | - Induction Motor with Brake | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $286.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV | - Brushless DC Motor | Frame Size - 4.33 in110 mm | Output Power - 400 W (1/2 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $286.00 |
Add To Cart
Request Quote |
USM560-502W-1 | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $289.00 |
Add To Cart
Request Quote |
US540-402E2 | - AC Speed Control System | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $292.00 |
Add To Cart
Request Quote |
5RK60RGU-CWE | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $292.00 |
Add To Cart
Request Quote |
BLM6300SHP-GFV | - Brushless DC Motor | Frame Size - 4.33 in110 mm | Output Power - 300 W (2/5 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $304.00 |
Add To Cart
Request Quote |
5IK100VGVR-ESM | - Induction Motor with Brake | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $307.00 |
Add To Cart
Request Quote |
BLVM640N-GFS | - Brushless DC Motor | Frame Size - 4.09 in104 mm | Output Power - 400 W (1/2 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $308.00 |
Add To Cart
Request Quote |
5IK60VGVH-ESMT2 | - Induction Motor with Brake | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $311.00 |
Add To Cart
Request Quote |
BLM7200HW-GFV | - Brushless DC Motor | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $317.00 |
Add To Cart
Request Quote |
BLM5300HPK | - Brushless DC Motor | Frame Size - 3.54 in90 mm | Output Power - 300 W (2/5 HP) | Voltage (VAC) - | Shaft/Gear Type - Keyway Shaft (Gearhead required - sold separately) | Type - | $320.00 |
Add To Cart
Request Quote |
5RK40GN-AW2MU | - Electromagnetic Brake Reversible Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $330.00 |
Add To Cart
Request Quote |
5IK100VGVR-ESMT2 | - Induction Motor with Brake | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $332.00 |
Add To Cart
Request Quote |
7IK200VGV-ES3T2 | - 200 W (1/4 HP) Three-Phase Pinion Shaft AC Motor | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $334.00 |
Add To Cart
Request Quote |
5IK40GN-SW2M | - Electromagnetic Brake Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $337.00 |
Add To Cart
Request Quote |
5RK40GN-CW2ME | - Electromagnetic Brake Reversible Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $337.00 |
Add To Cart
Request Quote |
BLMR5100K-GFV-F | - 100 W (1/8 HP) Brushless DC Motor (Pinion Shaft) | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $337.00 |
Add To Cart
Request Quote |
BLMR5100K-GFV-B | - 100 W (1/8 HP) Brushless DC Motor (Pinion Shaft) | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $337.00 |
Add To Cart
Request Quote |
USM590-501W-1 | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $350.00 |
Add To Cart
Request Quote |
7IK200VGV-EU3T2 | - 200 W (1/4 HP) Three-Phase Pinion Shaft AC Motor | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $351.00 |
Add To Cart
Request Quote |
USM590-502W-1 | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $358.00 |
Add To Cart
Request Quote |
BLM7300HW-GFV | - Brushless DC Motor | Frame Size - 4.33 in110 mm | Output Power - 300 W (2/5 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $370.00 |
Add To Cart
Request Quote |
BLM7400HW-GFV | - Brushless DC Motor | Frame Size - 4.33 in110 mm | Output Power - 400 W (1/2 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $370.00 |
Add To Cart
Request Quote |
5RK60GE-AW2MU | - Electromagnetic Brake Reversible Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $371.00 |
Add To Cart
Request Quote |