Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
5IK60VGVH-ESM | - Induction Motor with Brake | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $286.00 |
Add To Cart
Request Quote |
5IK60VGVH-ESMT2 | - Induction Motor with Brake | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $311.00 |
Add To Cart
Request Quote |
5IK100VGVR-ES | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $154.00 |
Add To Cart
Request Quote |
5IK100VGVR-ESM | - Induction Motor with Brake | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $307.00 |
Add To Cart
Request Quote |
5IK100VGVR-ESMT2 | - Induction Motor with Brake | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $332.00 |
Add To Cart
Request Quote |
4IK25GV-UAT2 | - Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $119.00 |
Add To Cart
Request Quote |
5IK40GV-UAT2 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $139.00 |
Add To Cart
Request Quote |
5IK60GVH-UAT2 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $161.00 |
Add To Cart
Request Quote |
5IK90GVR-UAT2 | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $183.00 |
Add To Cart
Request Quote |
BLM6200S-GFV | - Brushless DC Motor | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $220.00 |
Add To Cart
Request Quote |
BLM230HP-GFV | - Brushless DC Motor | Frame Size - 2.36 in60 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $154.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV | - Brushless DC Motor | Frame Size - 3.15 in80 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $169.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV | - Brushless DC Motor | Frame Size - 3.54 in90 mm | Output Power - 120 W (1/6 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $202.00 |
Add To Cart
Request Quote |
BLM6200SHP-GFV | - Brushless DC Motor | Frame Size - 4.33 in110 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $245.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV | - Brushless DC Motor | Frame Size - 4.33 in110 mm | Output Power - 400 W (1/2 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $286.00 |
Add To Cart
Request Quote |
BLM5120HPK | - Brushless DC Motor | Frame Size - 3.54 in90 mm | Output Power - 120 W (1/6 HP) | Voltage (VAC) - | Shaft/Gear Type - Keyway Shaft (Gearhead required - sold separately) | Type - | $188.00 |
Add To Cart
Request Quote |
BLM5200HPK | - Brushless DC Motor | Frame Size - 3.54 in90 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Keyway Shaft (Gearhead required - sold separately) | Type - | $223.00 |
Add To Cart
Request Quote |
BLM5400HPK | - Brushless DC Motor | Frame Size - 3.54 in90 mm | Output Power - 400 W (1/2 HP) | Voltage (VAC) - | Shaft/Gear Type - Keyway Shaft (Gearhead required - sold separately) | Type - | $273.00 |
Add To Cart
Request Quote |
2RK6GV-UA | - 6 W (1/125 HP) Single-Phase 110/115 VAC AC Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $81.00 |
Add To Cart
Request Quote |
3RK15GV-UA | - 15 W (1/50 HP) Single-Phase 110/115 VAC AC Motor | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $87.00 |
Add To Cart
Request Quote |
4RK25GV-UA | - 25 W (1/30 HP) Single-Phase 110/115 VAC AC Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $98.00 |
Add To Cart
Request Quote |
4RK25GV-UAT2 | - 25 W (1/30 HP) Single-Phase 110/115 VAC AC Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $123.00 |
Add To Cart
Request Quote |
5RK40GV-UA | - 40 W (1/19 HP) Single-Phase 110/115 VAC AC Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $119.00 |
Add To Cart
Request Quote |
5RK40GV-UAT2 | - 40 W (1/19 HP) Single-Phase 110/115 VAC AC Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $144.00 |
Add To Cart
Request Quote |
5RK60GVH-UA | - 60 W (1/12 HP) Single-Phase 110/115 VAC AC Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $140.00 |
Add To Cart
Request Quote |