Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
3IK15GN-SW2M | - Electromagnetic Brake Reversible Motor | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $239.00 |
Add To Cart
Request Quote |
US206-401U2 | - AC Speed Control System | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $240.00 |
Add To Cart
Request Quote |
US206-402E2 | - AC Speed Control System | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $244.00 |
Add To Cart
Request Quote |
US315-401U2 | - AC Speed Control System | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $249.00 |
Add To Cart
Request Quote |
US315-402E2 | - AC Speed Control System | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $253.00 |
Add To Cart
Request Quote |
US425-401U2 | - AC Speed Control System | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $260.00 |
Add To Cart
Request Quote |
US425-402E2 | - AC Speed Control System | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $267.00 |
Add To Cart
Request Quote |
US540-401U2 | - AC Speed Control System | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $286.00 |
Add To Cart
Request Quote |
US540-402E2 | - AC Speed Control System | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $292.00 |
Add To Cart
Request Quote |
US560-501U2 | - AC Speed Control System | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $404.00 |
Add To Cart
Request Quote |
US560-502E2 | - AC Speed Control System | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $414.00 |
Add To Cart
Request Quote |
US590-501U2 | - AC Speed Control System | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $470.00 |
Add To Cart
Request Quote |
US590-502E2 | - AC Speed Control System | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $479.00 |
Add To Cart
Request Quote |
SMK216A-GN | - Low-Speed Synchronous Motor | Frame Size - 2.22 in56.4 mm | Output Power - | Voltage (VAC) - Single-Phase 100-115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $119.00 |
Add To Cart
Request Quote |
SMK550A-GN | - Low-Speed Synchronous Motor | Frame Size - 3.35 in85 mm | Output Power - | Voltage (VAC) - Single-Phase 100-115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $205.00 |
Add To Cart
Request Quote |
5IK60RGU-AWU | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $275.00 |
Add To Cart
Request Quote |
5IK60RGU-CWE | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $283.00 |
Add To Cart
Request Quote |
5RK60RGU-AWU | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $286.00 |
Add To Cart
Request Quote |
5RK60RGU-CWE | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $292.00 |
Add To Cart
Request Quote |
BLHM230KC-GFS | - Brushless DC Motor | Frame Size - 2.36 in60 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $200.00 |
Add To Cart
Request Quote |
BLHM450KC-GFS | - Brushless DC Motor | Frame Size - 3.15 in80 mm | Output Power - 50 W (1/15 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $216.00 |
Add To Cart
Request Quote |
BLHM5100KC-GFS | - Brushless DC Motor | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $259.00 |
Add To Cart
Request Quote |
USM560-501W-1 | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $284.00 |
Add To Cart
Request Quote |
USM560-502W-1 | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $289.00 |
Add To Cart
Request Quote |
USM590-501W-1 | - AC Speed Control Motor | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $350.00 |
Add To Cart
Request Quote |