Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
4IK30VKEST | - 30 W (1/25 HP) Induction Motor | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $134.00 |
Add To Cart
Request Quote |
4RK25GN-AW2MU | - Electromagnetic Brake Reversible Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $263.00 |
Add To Cart
Request Quote |
4RK25GN-AW2TU | - Reversible Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $156.00 |
Add To Cart
Request Quote |
4RK25GN-AW2U | - Reversible Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $116.00 |
Add To Cart
Request Quote |
4RK25GN-CW2E | - Reversible Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $121.00 |
Add To Cart
Request Quote |
4RK25GN-CW2ME | - Electromagnetic Brake Reversible Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $268.00 |
Add To Cart
Request Quote |
4RK25GN-CW2TE | - Reversible Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $161.00 |
Add To Cart
Request Quote |
4RK25GV-UA | - 25 W (1/30 HP) Single-Phase 110/115 VAC AC Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $98.00 |
Add To Cart
Request Quote |
4RK25GV-UAT2 | - 25 W (1/30 HP) Single-Phase 110/115 VAC AC Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $123.00 |
Add To Cart
Request Quote |
4RK25RGN-AW2U | - AC Speed Control Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $140.00 |
Add To Cart
Request Quote |
4RK25RGN-CW2E | - AC Speed Control Motor | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $147.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U | - Torque Motor | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $162.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E | - Torque Motor | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $171.00 |
Add To Cart
Request Quote |
5IK100VGVR-ES | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $154.00 |
Add To Cart
Request Quote |
5IK100VGVR-ES3T2 | - 100 W (1/8 HP) Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $179.00 |
Add To Cart
Request Quote |
5IK100VGVR-ESM | - Induction Motor with Brake | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $307.00 |
Add To Cart
Request Quote |
5IK100VGVR-ESMT2 | - Induction Motor with Brake | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $332.00 |
Add To Cart
Request Quote |
5IK100VKES | - 100 W (1/8 HP) Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $157.00 |
Add To Cart
Request Quote |
5IK100VKEST | - 100 W (1/8 HP) Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $191.00 |
Add To Cart
Request Quote |
5IK40GN-AW2TU | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $172.00 |
Add To Cart
Request Quote |
5IK40GN-AW2U | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $129.00 |
Add To Cart
Request Quote |
5IK40GN-CW2E | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $135.00 |
Add To Cart
Request Quote |
5IK40GN-CW2TE | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | $176.00 |
Add To Cart
Request Quote |
5IK40GN-ECH | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Conduit Box | $157.00 |
Add To Cart
Request Quote |
5IK40GN-FCH | - Induction Motor | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Conduit Box | $153.00 |
Add To Cart
Request Quote |