Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
0IK1GN-AW3U | - Induction Motor | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $100.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U | - Reversible Motor | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $105.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U | - Induction Motor | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $105.00 |
Add To Cart
Request Quote |
SMK216A-GN | - Low-Speed Synchronous Motor | Frame Size - 2.22 in56.4 mm | Output Power - | Voltage (VAC) - Single-Phase 100-115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $119.00 |
Add To Cart
Request Quote |
BLHM230KC-GFS | - Brushless DC Motor | Frame Size - 2.36 in60 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $200.00 |
Add To Cart
Request Quote |
US206-401U2 | - AC Speed Control System | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $240.00 |
Add To Cart
Request Quote |
US206-402E2 | - AC Speed Control System | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $244.00 |
Add To Cart
Request Quote |
2IK6RGN-AW2U | - AC Speed Control Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $112.00 |
Add To Cart
Request Quote |
2IK6RGN-CW2E | - AC Speed Control Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $116.00 |
Add To Cart
Request Quote |
2RK6RGN-AW2U | - AC Speed Control Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $119.00 |
Add To Cart
Request Quote |
2RK6RGN-CW2E | - AC Speed Control Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $122.00 |
Add To Cart
Request Quote |
USM206-401W2 | - AC Speed Control Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $124.00 |
Add To Cart
Request Quote |
USM206-402W2 | - AC Speed Control Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $128.00 |
Add To Cart
Request Quote |
BXM230-GFS | - Brushless DC Motor | Frame Size - 2.36 in60 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $377.00 |
Add To Cart
Request Quote |
BXM230M-GFS | - Brushless DC Motor | Frame Size - 2.36 in60 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $593.00 |
Add To Cart
Request Quote |
BLEM23-GFS | - Brushless DC Motor | Frame Size - 2.36 in60 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $204.00 |
Add To Cart
Request Quote |
2IK6GV-UA | - Induction Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $77.00 |
Add To Cart
Request Quote |
BLM230-GFV2 | - Brushless DC Motor | Frame Size - 2.36 in60 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $129.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U | - Torque Motor | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $143.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E | - Torque Motor | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $150.00 |
Add To Cart
Request Quote |
2IK6GN-SW2M | - Electromagnetic Brake Induction Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $215.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU | - Electromagnetic Brake Reversible Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $210.00 |
Add To Cart
Request Quote |
2RK6GN-CW2ME | - Electromagnetic Brake Reversible Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $215.00 |
Add To Cart
Request Quote |
2RK6GN-AW2U | - Reversible Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $96.00 |
Add To Cart
Request Quote |
2RK6GN-CW2E | - Reversible Motor | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $98.00 |
Add To Cart
Request Quote |