The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
- Easy Home Setting and Return-to-Home without need for sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*
Clear
Filter
Frame Size (in)
- 2.36
- 3.35
- 5.12
- 7.87
Frame Size (mm)
- 60
- 85
- 130
- 200
Gear Ratio (X:1) (:1)
- 12
- 18
- 30
- 36
Motor Location
- Horizontal Mount
- Horizontal Mount (Pedestal)
- Vertical Mount
Cable Direction
- Down
- Left
- Right
- Up
Electromagnetic Brake
- Equipped
- Not Equipped
Power Supply
- AC Input
- DC Input
Item # |
Frame Size |
Gear Ratio (X:1) |
Motor Location |
Cable Direction |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Power Supply |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DGB130R18-AZACR | - 5.12 in130 mm | - 18 :1 | - Horizontal Mount (Pedestal) | - Right | - Not Equipped | - 106 lb-in12 N·m | - 1200º/second (200 r/min) | $2,644.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGB130R36-AZACR | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount (Pedestal) | - Right | - Not Equipped | - 210 lb-in24 N·m | - 600º/second (100 r/min) | $2,644.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGB130R18-AZMCL | - 5.12 in130 mm | - 18 :1 | - Horizontal Mount (Pedestal) | - Left | - Equipped | - 106 lb-in12 N·m | - 1200º/second (200 r/min) | $2,894.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGB130R36-AZMCL | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount (Pedestal) | - Left | - Equipped | - 210 lb-in24 N·m | - 600º/second (100 r/min) | $2,894.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGB130R18-AZMCR | - 5.12 in130 mm | - 18 :1 | - Horizontal Mount (Pedestal) | - Right | - Equipped | - 106 lb-in12 N·m | - 1200º/second (200 r/min) | $2,894.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGB130R36-AZMCR | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount (Pedestal) | - Right | - Equipped | - 210 lb-in24 N·m | - 600º/second (100 r/min) | $2,894.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGB85R12-AZAKL | - 3.35 in85 mm | - 12 :1 | - Horizontal Mount (Pedestal) | - Left | - Not Equipped | - 26 lb-in3 N·m | - 1800º/second (300 r/min) | $2,366.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGB85R18-AZAKL | - 3.35 in85 mm | - 18 :1 | - Horizontal Mount (Pedestal) | - Left | - Not Equipped | - 39 lb-in4.5 N·m | - 1200º/second (200 r/min) | $2,366.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGB85R36-AZAKL | - 3.35 in85 mm | - 36 :1 | - Horizontal Mount (Pedestal) | - Left | - Not Equipped | - 79 lb-in9 N·m | - 600º/second (100 r/min) | $2,366.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGB85R12-AZAKR | - 3.35 in85 mm | - 12 :1 | - Horizontal Mount (Pedestal) | - Right | - Not Equipped | - 26 lb-in3 N·m | - 1800º/second (300 r/min) | $2,366.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGB85R18-AZAKR | - 3.35 in85 mm | - 18 :1 | - Horizontal Mount (Pedestal) | - Right | - Not Equipped | - 39 lb-in4.5 N·m | - 1200º/second (200 r/min) | $2,366.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGB85R36-AZAKR | - 3.35 in85 mm | - 36 :1 | - Horizontal Mount (Pedestal) | - Right | - Not Equipped | - 79 lb-in9 N·m | - 600º/second (100 r/min) | $2,366.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGB130R18-AZAKL | - 5.12 in130 mm | - 18 :1 | - Horizontal Mount (Pedestal) | - Left | - Not Equipped | - 106 lb-in12 N·m | - 900º/second (150 r/min) | $2,644.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGB130R36-AZAKL | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount (Pedestal) | - Left | - Not Equipped | - 210 lb-in24 N·m | - 450º/second (75 r/min) | $2,644.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGB130R18-AZAKR | - 5.12 in130 mm | - 18 :1 | - Horizontal Mount (Pedestal) | - Right | - Not Equipped | - 106 lb-in12 N·m | - 900º/second (150 r/min) | $2,644.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGB130R36-AZAKR | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount (Pedestal) | - Right | - Not Equipped | - 210 lb-in24 N·m | - 450º/second (75 r/min) | $2,644.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGM60R-AZAK | - 2.36 in60 mm | - 18 :1 | - Vertical Mount | - Down | - Not Equipped | - 8.0 lb-in0.9 N·m | - 2000º/second (333 r/min) | $1,525.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGR60R30-AZAKD | - 2.36 in60 mm | - 30 :1 | - Horizontal Mount | - Down | - Not Equipped | - 11.5 lb-in1.3 N·m | - 1200º/second (200 r/min) | $1,614.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGR60R30-AZAKL | - 2.36 in60 mm | - 30 :1 | - Horizontal Mount | - Left | - Not Equipped | - 11.5 lb-in1.3 N·m | - 1200º/second (200 r/min) | $1,614.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGR60R30-AZAKR | - 2.36 in60 mm | - 30 :1 | - Horizontal Mount | - Right | - Not Equipped | - 11.5 lb-in1.3 N·m | - 1200º/second (200 r/min) | $1,614.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGR60R30-AZAKU | - 2.36 in60 mm | - 30 :1 | - Horizontal Mount | - Up | - Not Equipped | - 11.5 lb-in1.3 N·m | - 1200º/second (200 r/min) | $1,614.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGR85R36-AZACHD | - 3.35 in85 mm | - 36 :1 | - Horizontal Mount | - Down | - Not Equipped | - 79 lb-in9 N·m | - 600º/second (100 r/min) | $2,280.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR85R36-AZACHL | - 3.35 in85 mm | - 36 :1 | - Horizontal Mount | - Left | - Not Equipped | - 79 lb-in9 N·m | - 600º/second (100 r/min) | $2,280.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR85R36-AZACHR | - 3.35 in85 mm | - 36 :1 | - Horizontal Mount | - Right | - Not Equipped | - 79 lb-in9 N·m | - 600º/second (100 r/min) | $2,280.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR85R36-AZACHU | - 3.35 in85 mm | - 36 :1 | - Horizontal Mount | - Up | - Not Equipped | - 79 lb-in9 N·m | - 600º/second (100 r/min) | $2,280.00 | - AC Input |
-
|
Add To Cart
Request Quote |