The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

51 - 75 of 160 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Output Power

  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Item #

Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 30 :1 - 12 mm - 50 lb-in  5.7 N·m   - 60 $442.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 36 :1 - 12 mm - 60 lb-in  6.8 N·m   - 50 $442.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 50 :1 - 12 mm - 76 lb-in  8.6 N·m   - 36 $454.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 60 :1 - 12 mm - 88 lb-in  10 N·m   - 30 $454.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 75 :1 - 12 mm - 88 lb-in  10 N·m   - 24 $454.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 90 :1 - 12 mm - 88 lb-in  10 N·m   - 20 $454.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 100 :1 - 12 mm - 88 lb-in  10 N·m   - 18 $454.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 120 :1 - 12 mm - 88 lb-in  10 N·m   - 15 $454.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 150 :1 - 12 mm - 88 lb-in  10 N·m   - 12 $454.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 180 :1 - 12 mm - 88 lb-in  10 N·m   - 10 $454.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 3 :1 - 12 mm - 5.5 lb-in [60 Hz]  6.8 lb-in [50 Hz]  0.63 N·m [60 Hz]  0.77 N·m [50 Hz]   - 500 [50 Hz] 600 [60 Hz] $432.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 3.6 :1 - 12 mm - 6.7 lb-in [60 Hz]  8.1 lb-in [50 Hz]  0.76 N·m [60 Hz]  0.92 N·m [50 Hz]   - 417 [50 Hz] 500 [60 Hz] $432.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 5 :1 - 12 mm - 11.5 lb-in [50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.3 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] $432.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 6 :1 - 12 mm - 11.5 lb-in [60 Hz]  13.2 lb-in [50 Hz]  1.3 N·m [60 Hz]  1.5 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] $432.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 7.5 :1 - 12 mm - 14.1 lb-in [60 Hz]  16.8 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.9 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] $432.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 9 :1 - 12 mm - 16.8 lb-in [60 Hz]  20 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.3 N·m [50 Hz]   - 167 [50 Hz] 200 [60 Hz] $432.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 12.5 :1 - 12 mm - 23 lb-in [60 Hz]  28 lb-in [50 Hz]  2.6 N·m [60 Hz]  3.2 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] $432.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 15 :1 - 12 mm - 28 lb-in [60 Hz]  33 lb-in [50 Hz]  3.2 N·m [60 Hz]  3.8 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] $432.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 18 :1 - 12 mm - 33 lb-in [60 Hz]  40 lb-in [50 Hz]  3.8 N·m [60 Hz]  4.6 N·m [50 Hz]   - 83 [50 Hz] 100 [60 Hz] $432.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 25 :1 - 12 mm - 41 lb-in [60 Hz]  50 lb-in [50 Hz]  4.7 N·m [60 Hz]  5.7 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] $449.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 30 :1 - 12 mm - 50 lb-in [60 Hz]  61 lb-in [50 Hz]  5.7 N·m [60 Hz]  6.9 N·m [50 Hz]   - 50 [50 Hz] 60 [60 Hz] $449.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 36 :1 - 12 mm - 60 lb-in [60 Hz]  73 lb-in [50 Hz]  6.8 N·m [60 Hz]  8.3 N·m [50 Hz]   - 42 [50 Hz] 50 [60 Hz] $449.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 50 :1 - 12 mm - 76 lb-in [60 Hz]  88 lb-in [50 Hz]  10 N·m [50 Hz]  8.6 N·m [60 Hz]   - 30 [50 Hz] 36 [60 Hz] $462.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 60 :1 - 12 mm - 88 lb-in  10 N·m   - 25 [50 Hz] 30 [60 Hz] $462.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 75 :1 - 12 mm - 88 lb-in  10 N·m   - 20 [50 Hz] 24 [60 Hz] $462.00 Add To Cart
Request Quote
51 - 75 of 160 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »