The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.
26 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Output Power

  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)

Voltage (VAC)

  • Three-Phase 200/220/230 VAC

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Item #

Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

Add To Cart / Contact Sales
Sort by
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 9 :1 - 12 mm - 16.8 lb-in [60 Hz]  19.4 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 167 [200 VAC, 50 Hz] 200 [60 Hz] - IP67 $432.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 12.5 :1 - 12 mm - 23 lb-in [60 Hz]  26 lb-in [50 Hz]  2.6 N·m [60 Hz]  3 N·m [50 Hz]   - 120 [200 VAC, 50 Hz] 144 [60 Hz] - IP67 $432.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 15 :1 - 12 mm - 28 lb-in [60 Hz]  31 lb-in [50 Hz]  3.2 N·m [60 Hz]  3.6 N·m [50 Hz]   - 100 [200 VAC, 50 Hz] 120 [60 Hz] - IP67 $432.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 18 :1 - 12 mm - 33 lb-in [60 Hz]  38 lb-in [50 Hz]  3.8 N·m [60 Hz]  4.4 N·m [50 Hz]   - 83 [200 VAC, 50 Hz] 100 [60 Hz] - IP67 $432.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 25 :1 - 12 mm - 41 lb-in [60 Hz]  48 lb-in [50 Hz]  4.7 N·m [60 Hz]  5.5 N·m [50 Hz]   - 60 [200 VAC, 50 Hz] 72 [60 Hz] - IP67 $449.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 30 :1 - 12 mm - 50 lb-in [60 Hz]  58 lb-in [50 Hz]  5.7 N·m [60 Hz]  6.6 N·m [50 Hz]   - 50 [200 VAC, 50 Hz] 60 [60 Hz] - IP67 $449.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 36 :1 - 12 mm - 60 lb-in [60 Hz]  69 lb-in [50 Hz]  6.8 N·m [60 Hz]  7.9 N·m [50 Hz]   - 42 [200 VAC, 50 Hz] 50 [60 Hz] - IP67 $449.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 50 :1 - 12 mm - 76 lb-in [60 Hz]  87 lb-in [50 Hz]  8.6 N·m [60 Hz]  9.9 N·m [50 Hz]   - 30 [200 VAC, 50 Hz] 36 [60 Hz] - IP67 $462.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 60 :1 - 12 mm - 88 lb-in  10 N·m   - 25 [200 VAC, 50 Hz] 30 [60 Hz] - IP67 $462.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 75 :1 - 12 mm - 88 lb-in  10 N·m   - 20 [200 VAC, 50 Hz] 24 [60 Hz] - IP67 $462.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 90 :1 - 12 mm - 88 lb-in  10 N·m   - 17 [200 VAC, 50 Hz] 20 [60 Hz] - IP67 $462.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 100 :1 - 12 mm - 88 lb-in  10 N·m   - 15 [200 VAC, 50 Hz] 18 [60 Hz] - IP67 $462.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 120 :1 - 12 mm - 88 lb-in  10 N·m   - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] - IP67 $462.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 150 :1 - 12 mm - 88 lb-in  10 N·m   - 10 [200 VAC, 50 Hz] 12 [60 Hz] - IP67 $462.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 180 :1 - 12 mm - 88 lb-in  10 N·m   - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] - IP67 $462.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 3 :1 - 15 mm - 8.1 lb-in [60 Hz]  9.7 lb-in [50 Hz]  0.92 N·m [60 Hz]  1.1 N·m [50 Hz]   - 500 [200 VAC, 50 Hz] 600 [60 Hz] - IP67 $514.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 3.6 :1 - 15 mm - 11.5 lb-in [50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.3 N·m [50 Hz]   - 417 [200 VAC, 50 Hz] 500 [60 Hz] - IP67 $514.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 5 :1 - 15 mm - 13.2 lb-in [60 Hz]  15.9 lb-in [50 Hz]  1.5 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [200 VAC, 50 Hz] 360 [60 Hz] - IP67 $514.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 6 :1 - 15 mm - 15.9 lb-in [60 Hz]  19.4 lb-in [50 Hz]  1.8 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [200 VAC, 50 Hz] 300 [60 Hz] - IP67 $514.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 7.5 :1 - 15 mm - 20 lb-in [60 Hz]  23 lb-in [50 Hz]  2.3 N·m [60 Hz]  2.7 N·m [50 Hz]   - 200 [200 VAC, 50 Hz] 240 [60 Hz] - IP67 $514.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 9 :1 - 15 mm - 24 lb-in [60 Hz]  29 lb-in [50 Hz]  2.8 N·m [60 Hz]  3.3 N·m [50 Hz]   - 167 [200 VAC, 50 Hz] 200 [60 Hz] - IP67 $514.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 12.5 :1 - 15 mm - 30 lb-in [60 Hz]  36 lb-in [50 Hz]  3.5 N·m [60 Hz]  4.1 N·m [50 Hz]   - 120 [200 VAC, 50 Hz] 144 [60 Hz] - IP67 $531.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 15 :1 - 15 mm - 37 lb-in [60 Hz]  43 lb-in [50 Hz]  4.2 N·m [60 Hz]  4.9 N·m [50 Hz]   - 100 [200 VAC, 50 Hz] 120 [60 Hz] - IP67 $531.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 18 :1 - 15 mm - 44 lb-in [60 Hz]  52 lb-in [50 Hz]  5 N·m [60 Hz]  5.9 N·m [50 Hz]   - 83 [200 VAC, 50 Hz] 100 [60 Hz] - IP67 $531.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 25 :1 - 15 mm - 55 lb-in [60 Hz]  65 lb-in [50 Hz]  6.3 N·m [60 Hz]  7.4 N·m [50 Hz]   - 60 [200 VAC, 50 Hz] 72 [60 Hz] - IP67 $548.00 Add To Cart
Request Quote
26 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved