The RKII Series offers significant improvements in stepper motor performance, driver operation and functions.
  • Constant Duty
  • Low Noise, Low Vibration
  • Compact Size
  • Easy Wiring
  • Geared Options
  • Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
  • Single-phase 100-120 or 200-240 VAC
*Includes 9.8 ft. (3 m) cable
26 - 50 of 288 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Basic Step Angle

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Encoder Output

Web Price

UPC Code

Add To Cart / Contact Sales
- 0.02º - 1.65 in42 mm - 1.34 in.34 mm
 
- 416 oz-in3 N·m - Planetary Gear - 36 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.0144º - 1.65 in42 mm - 1.34 in.34 mm
 
- 416 oz-in3 N·m - Planetary Gear - 50 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.2º - 1.65 in42 mm - 1.34 in.34 mm
 
- 70.4 oz-in0.5 N·m - Spur Gear (Offset Shaft) - 3.6 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.1º - 1.65 in42 mm - 1.34 in.34 mm
 
- 140.8 oz-in1 N·m - Spur Gear (Offset Shaft) - 7.2 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.072º - 1.65 in42 mm - 1.34 in.34 mm
 
- 196.8 oz-in1.4 N·m - Spur Gear (Offset Shaft) - 10 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.036º - 1.65 in42 mm - 1.34 in.34 mm
 
- 283.2 oz-in2 N·m - Spur Gear (Offset Shaft) - 20 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.024º - 1.65 in42 mm - 1.34 in.34 mm
 
- 320 oz-in2.3 N·m - Spur Gear (Offset Shaft) - 30 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.72º - 1.65 in42 mm - 1.34 in.34 mm
 
- 19.8 oz-in0.14 N·m - Round Shaft (No Gearhead) - - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.72º - 1.65 in42 mm - 1.57 in.40 mm
 
- 29 oz-in0.21 N·m - Round Shaft (No Gearhead) - - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.72º - 1.65 in42 mm - 1.81 in.46 mm
 
- 38 oz-in0.27 N·m - Round Shaft (No Gearhead) - - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.0144º - 1.65 in42 mm - 1.34 in.34 mm
 
- 480 oz-in3.5 N·m - Harmonic Gear - 50 :1 - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.0072º - 1.65 in42 mm - 1.34 in.34 mm
 
- 704 oz-in5 N·m - Harmonic Gear - 100 :1 - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.144º - 1.65 in42 mm - 1.81 in.46 mm
 
- 140.8 oz-in1 N·m - Planetary Gear - 5 :1 - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.1º - 1.65 in42 mm - 1.81 in.46 mm
 
- 211.2 oz-in1.5 N·m - Planetary Gear - 7.2 :1 - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.072º - 1.65 in42 mm - 1.81 in.46 mm
 
- 211.2 oz-in1.5 N·m - Planetary Gear - 10 :1 - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.0288º - 1.65 in42 mm - 1.34 in.34 mm
 
- 352 oz-in2.5 N·m - Planetary Gear - 25 :1 - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.02º - 1.65 in42 mm - 1.34 in.34 mm
 
- 416 oz-in3 N·m - Planetary Gear - 36 :1 - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.0144º - 1.65 in42 mm - 1.34 in.34 mm
 
- 416 oz-in3 N·m - Planetary Gear - 50 :1 - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.2º - 1.65 in42 mm - 1.34 in.34 mm
 
- 70.4 oz-in0.5 N·m - Spur Gear (Offset Shaft) - 3.6 :1 - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.1º - 1.65 in42 mm - 1.34 in.34 mm
 
- 140.8 oz-in1 N·m - Spur Gear (Offset Shaft) - 7.2 :1 - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.072º - 1.65 in42 mm - 1.34 in.34 mm
 
- 196.8 oz-in1.4 N·m - Spur Gear (Offset Shaft) - 10 :1 - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.036º - 1.65 in42 mm - 1.34 in.34 mm
 
- 283.2 oz-in2 N·m - Spur Gear (Offset Shaft) - 20 :1 - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.024º - 1.65 in42 mm - 1.34 in.34 mm
 
- 320 oz-in2.3 N·m - Spur Gear (Offset Shaft) - 30 :1 - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.72º - 1.65 in42 mm - 1.34 in.34 mm
 
- 19.8 oz-in0.14 N·m - Round Shaft (No Gearhead) - - Double - Not Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.72º - 1.65 in42 mm - 1.57 in.40 mm
 
- 29 oz-in0.21 N·m - Round Shaft (No Gearhead) - - Double - Not Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
26 - 50 of 288 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved