ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Stepper Motors > AC Input Stepper Motor & Driver Packages > AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Package (AC Input) > View Items 

AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Package (AC Input)

Check up to five results to perform an action.

az66a_-3-img.jpg

larger image

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software.

The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

  • No Hunting or Gain tuning with Closed Loop control
  • Absolute Encoder (no battery)
  • Pulse Input Type
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • STO function (ETO)
  • Resolution - 0.72°, 0.36°, 0.072°, 0.036°
  • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • Package includes 3 m (9.8 ft.) motor cable


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 80 Unit of Measure: Imperial | Metric  1 2 3 4 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Web Price

AZ46AA-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
42 oz-in Round Shaft (No Gearhead) N/A Single Not Equipped Single-Phase 100-120 VAC $742.05
AZ46MA-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
42 oz-in Round Shaft (No Gearhead) N/A Single Equipped Single-Phase 100-120 VAC $877.20
AZ46AA-TS3.6-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
92 oz-in Taper Hobbed Gear 3.60 :1 Single Not Equipped Single-Phase 100-120 VAC $855.95
AZ46AA-TS7.2-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
170 oz-in Taper Hobbed Gear 7.20 :1 Single Not Equipped Single-Phase 100-120 VAC $855.95
AZ46AA-TS10-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
240 oz-in Taper Hobbed Gear 10 :1 Single Not Equipped Single-Phase 100-120 VAC $869.55
AZ46AA-TS20-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
280 oz-in Taper Hobbed Gear 20 :1 Single Not Equipped Single-Phase 100-120 VAC $869.55
AZ46AA-TS30-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
320 oz-in Taper Hobbed Gear 30 :1 Single Not Equipped Single-Phase 100-120 VAC $869.55
AZ46AA-PS5-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
142 oz-in Planetary Gear 5 :1 Single Not Equipped Single-Phase 100-120 VAC $963.05
AZ46AA-PS7.2-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
210 oz-in Planetary Gear 7.20 :1 Single Not Equipped Single-Phase 100-120 VAC $963.05
AZ46AA-PS10-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
210 oz-in Planetary Gear 10 :1 Single Not Equipped Single-Phase 100-120 VAC $963.05
AZ46AA-PS25-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
350 oz-in Planetary Gear 25 :1 Single Not Equipped Single-Phase 100-120 VAC $1,011.50
AZ46AA-PS36-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
420 oz-in Planetary Gear 36 :1 Single Not Equipped Single-Phase 100-120 VAC $1,011.50
AZ46AA-PS50-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
420 oz-in Planetary Gear 50 :1 Single Not Equipped Single-Phase 100-120 VAC $1,011.50
AZ46AA-HP5-3 1.57 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
210 oz-in Harmonic Planetary Gear 5 :1 Single Not Equipped Single-Phase 100-120 VAC $1,049.75
AZ46AA-HP9-3 1.57 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
350 oz-in Harmonic Planetary Gear 9 :1 Single Not Equipped Single-Phase 100-120 VAC $1,049.75
AZ46AA-HP5F-3 1.57 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
210 oz-in Harmonic Planetary Gear (Flange Output) 5 :1 Single Not Equipped Single-Phase 100-120 VAC $1,040.40
AZ46AA-HP9F-3 1.57 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
350 oz-in Harmonic Planetary Gear (Flange Output) 9 :1 Single Not Equipped Single-Phase 100-120 VAC $1,040.40
AZ46AA-HS50-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
495 oz-in Harmonic Gear 50 :1 Single Not Equipped Single-Phase 100-120 VAC $1,246.95
AZ46AA-HS100-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
708 oz-in Harmonic Gear 100 :1 Single Not Equipped Single-Phase 100-120 VAC $1,246.95
AZ46AC-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
42 oz-in Round Shaft (No Gearhead) N/A Single Not Equipped Single-Phase/Three-Phase 200-240 VAC $742.05
AZ46MC-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
42 oz-in Round Shaft (No Gearhead) N/A Single Equipped Single-Phase/Three-Phase 200-240 VAC $877.20
AZ46AC-TS3.6-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
92 oz-in Taper Hobbed Gear 3.60 :1 Single Not Equipped Single-Phase/Three-Phase 200-240 VAC $855.95
AZ46AC-TS7.2-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
170 oz-in Taper Hobbed Gear 7.20 :1 Single Not Equipped Single-Phase/Three-Phase 200-240 VAC $855.95
AZ46AC-TS10-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
240 oz-in Taper Hobbed Gear 10 :1 Single Not Equipped Single-Phase/Three-Phase 200-240 VAC $869.55
AZ46AC-TS20-3 1.65 in Speed - Torque Characteristics
Speed - Torque Characteristics
larger image
280 oz-in Taper Hobbed Gear 20 :1 Single Not Equipped Single-Phase/Three-Phase 200-240 VAC $869.55
  Results 1 - 25 of 80 1 2 3 4