This category has 1,554 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
4RK25UA-100 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
4RK25UC-100 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-100A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
4RK25UCT2-100A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-100 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
4RK25UCT2-100 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
5RK40UA-60A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
5RK40UC-60A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
5RK40UA-60 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
5RK40UC-60 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
5RK40UAT2-60A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
5RK40UCT2-60A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
5RK40UAT2-60 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
5RK40UCT2-60 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
5RK40UA-6A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
5RK40UC-6A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
5RK40UA-6 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
5RK40UC-6 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
5RK40UAT2-6A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
5RK40UCT2-6A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
5RK40UAT2-6 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
5RK40UCT2-6 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
5RK90UAM-30A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 125 lb-in 14.2 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
5RK90UCM-30A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 125 lb-in 14.2 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
5RK90UAM-30 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 125 lb-in 14.2 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |