---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2IK6UC-15 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 4.8 lb-in 0.55 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 76.50 oz-in²13.95 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-150 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-150A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-15A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 4.8 lb-in 0.55 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 76.50 oz-in²13.95 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-18 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 5.8 lb-in 0.66 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 110.16 oz-in²20.088 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-180 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-180A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-18A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 5.8 lb-in 0.66 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 110.16 oz-in²20.088 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-25 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 8.1 lb-in 0.92 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 212.50 oz-in²38.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-250 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-250A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-25A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 8.1 lb-in 0.92 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 212.50 oz-in²38.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-30 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 306 oz-in²55.8 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-300 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-300A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-30A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 306 oz-in²55.8 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-36 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 440.64 oz-in²80.352 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-360 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 5 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-360A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 5 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-36A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 440.64 oz-in²80.352 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-5 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 1.59 lb-in 0.18 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 8.50 oz-in²1.55 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-50 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 36 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-50A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 36 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.59 lb-in 0.18 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 8.50 oz-in²1.55 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-6 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 1.94 lb-in 0.22 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 12.24 oz-in²2.232 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |