Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
Clear
Filter
Output Power
- 30 W (1/25 HP)
- 40 W (1/19 HP)
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 200 W (1/4 HP)
Type
- Lead Wire
- Terminal Box
- Cable
Electromagnetic Brake
- Equipped
- Not Equipped
Shaft/Gear Type
- Right-Angle Hollow Shaft Hypoid Gearhead
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (Stainless Steel Shaft, No Gearhead)
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 10
- 12
- 12.5
- 15
- 18
- 20
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 200
- 250
- 300
- 360
Output Shaft
- Imperial
- Metric
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5IK100VGVR-ESM / 5GVR6B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 27 lb-in [60 Hz] 32 lb-in [50 Hz] 3.1 N·m [60 Hz] 3.7 N·m [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 216 oz-in²39.6 x 10-4 kg·m² | $441.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR7.5B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 33 lb-in [60 Hz] 41 lb-in [50 Hz] 3.8 N·m [60 Hz] 4.7 N·m [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 337.50 oz-in²61.875 x 10-4 kg·m² | $441.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR9B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 40 lb-in [60 Hz] 49 lb-in [50 Hz] 4.6 N·m [60 Hz] 5.6 N·m [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | - 486 oz-in²89.1 x 10-4 kg·m² | $441.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR12.5B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 12 :1 | - 18 mm | - 56 lb-in [60 Hz] 69 lb-in [50 Hz] 6.4 N·m [60 Hz] 7.8 N·m [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | - 937.50 oz-in²171.875 x 10-4 kg·m² | $441.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR15B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 68 lb-in [60 Hz] 82 lb-in [50 Hz] 7.7 N·m [60 Hz] 9.3 N·m [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 1350 oz-in²247.5 x 10-4 kg·m² | $441.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR18B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 77 lb-in [60 Hz] 94 lb-in [50 Hz] 11 N·m [50 Hz] 8.8 N·m [60 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 1944 oz-in²356.4 x 10-4 kg·m² | $441.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR25B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 108 lb-in [60 Hz] 130 lb-in [50 Hz] 12 N·m [60 Hz] 15 N·m [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 3750 oz-in²687.5 x 10-4 kg·m² | $465.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR30B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 130 lb-in [60 Hz] 157 lb-in [50 Hz] 15 N·m [60 Hz] 18 N·m [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 5400 oz-in²990 x 10-4 kg·m² | $465.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR36B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - 155 lb-in [60 Hz] 189 lb-in [50 Hz] 18 N·m [60 Hz] 21 N·m [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | - 7776 oz-in²1425.6 x 10-4 kg·m² | $465.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR50B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 210 lb-in [60 Hz] 260 lb-in [50 Hz] 25 N·m [60 Hz] 30 N·m [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $465.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR60B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - 260 lb-in [60 Hz] 310 lb-in [50 Hz] 29 N·m [60 Hz] 36 N·m [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $465.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR75B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - 300 lb-in [60 Hz] 350 lb-in [50 Hz] 35 N·m [60 Hz] 40 N·m [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $476.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR90B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - 350 lb-in 40 N·m | - 20 [60 Hz] 17 [50 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $476.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR100B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 350 lb-in 40 N·m | - 15 [50 Hz] 18 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $476.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR120B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 350 lb-in 40 N·m | - 13 [50 Hz] 15 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $476.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR150B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - 350 lb-in 40 N·m | - 10 [50 Hz] 12 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $476.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESM / 5GVR180B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 350 lb-in 40 N·m | - 8.3 [50 Hz] 10 [60 Hz] | - 15000 oz-in²2750 x 10-4 kg·m² | $476.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESMT2 / 5GVR5B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 23 lb-in [60 Hz] 27 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.1 N·m [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 150 oz-in²27.5 x 10-4 kg·m² | $466.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESMT2 / 5GVR6B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 27 lb-in [60 Hz] 32 lb-in [50 Hz] 3.1 N·m [60 Hz] 3.7 N·m [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 216 oz-in²39.6 x 10-4 kg·m² | $466.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESMT2 / 5GVR7.5B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 33 lb-in [60 Hz] 41 lb-in [50 Hz] 3.8 N·m [60 Hz] 4.7 N·m [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 337.50 oz-in²61.875 x 10-4 kg·m² | $466.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESMT2 / 5GVR9B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 40 lb-in [60 Hz] 49 lb-in [50 Hz] 4.6 N·m [60 Hz] 5.6 N·m [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | - 486 oz-in²89.1 x 10-4 kg·m² | $466.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESMT2 / 5GVR12.5B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 12 :1 | - 18 mm | - 56 lb-in [60 Hz] 69 lb-in [50 Hz] 6.4 N·m [60 Hz] 7.8 N·m [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | - 937.50 oz-in²171.875 x 10-4 kg·m² | $466.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESMT2 / 5GVR15B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 68 lb-in [60 Hz] 82 lb-in [50 Hz] 7.7 N·m [60 Hz] 9.3 N·m [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 1350 oz-in²247.5 x 10-4 kg·m² | $466.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESMT2 / 5GVR18B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 77 lb-in [60 Hz] 94 lb-in [50 Hz] 11 N·m [50 Hz] 8.8 N·m [60 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 1944 oz-in²356.4 x 10-4 kg·m² | $466.00 |
Add To Cart
Request Quote |
| 5IK100VGVR-ESMT2 / 5GVR25B | - 3.54 in90 mm | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 108 lb-in [60 Hz] 130 lb-in [50 Hz] 12 N·m [60 Hz] 15 N·m [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 3750 oz-in²687.5 x 10-4 kg·m² | $490.00 |
Add To Cart
Request Quote |