La siguiente información está en inglés
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
26 - 50 of 650 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)

Type

  • Lead Wire
  • Terminal Box
  • Cable

Electromagnetic Brake

  • Equipped
  • Not Equipped

Shaft/Gear Type

  • Right-Angle Hollow Shaft Hypoid Gearhead
  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (Stainless Steel Shaft, No Gearhead)
  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 10
  • 12
  • 12.5
  • 15
  • 18
  • 20
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 200
  • 250
  • 300
  • 360

Output Shaft

  • Imperial
  • Metric

Item #
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
Web Price

Add To Cart / Contact Sales
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - 24 lb-in [60 Hz]  29 lb-in [50 Hz]  2.8 N·m [60 Hz]  3.3 N·m [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - 486 oz-in²89.1 x 10-4 kg·m² $291.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 12 :1 - 3/4 in. - 34 lb-in [60 Hz]  40 lb-in [50 Hz]  3.9 N·m [60 Hz]  4.6 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] - 937.50 oz-in²171.875 x 10-4 kg·m² $291.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - 41 lb-in [60 Hz]  48 lb-in [50 Hz]  4.7 N·m [60 Hz]  5.5 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - 1350 oz-in²247.5 x 10-4 kg·m² $291.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 18 :1 - 3/4 in. - 50 lb-in [60 Hz]  58 lb-in [50 Hz]  5.7 N·m [60 Hz]  6.6 N·m [50 Hz]   - 83 [50 Hz] 100 [60 Hz] - 1944 oz-in²356.4 x 10-4 kg·m² $291.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 25 :1 - 3/4 in. - 66 lb-in [60 Hz]  77 lb-in [50 Hz]  8 N·m [60 Hz]  9 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] - 3750 oz-in²687.5 x 10-4 kg·m² $303.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 30 :1 - 3/4 in. - 79 lb-in [60 Hz]  93 lb-in [50 Hz]  11 N·m [50 Hz]  9 N·m [60 Hz]   - 50 [50 Hz] 60 [60 Hz] - 5400 oz-in²990 x 10-4 kg·m² $303.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 36 :1 - 3/4 in. - 112 lb-in [50 Hz]  95 lb-in [60 Hz]  11 N·m [60 Hz]  13 N·m [50 Hz]   - 50 [60 Hz] 41 [50 Hz] - 7776 oz-in²1425.6 x 10-4 kg·m² $303.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - 133 lb-in [60 Hz]  155 lb-in [50 Hz]  15 N·m [60 Hz]  18 N·m [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $303.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 60 :1 - 3/4 in. - 160 lb-in [60 Hz]  187 lb-in [50 Hz]  18 N·m [60 Hz]  21 N·m [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $303.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - 200 lb-in [60 Hz]  230 lb-in [50 Hz]  23 N·m [60 Hz]  26 N·m [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $303.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 90 :1 - 3/4 in. - 230 lb-in [60 Hz]  260 lb-in [50 Hz]  27 N·m [60 Hz]  30 N·m [50 Hz]   - 20 [60 Hz] 17 [50 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $303.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - 260 lb-in  30 N·m   - 15 [50 Hz] 18 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $303.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 120 :1 - 3/4 in. - 260 lb-in  30 N·m   - 13 [50 Hz] 15 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $316.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 150 :1 - 3/4 in. - 260 lb-in  30 N·m   - 10 [50 Hz] 12 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $316.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 180 :1 - 3/4 in. - 260 lb-in  30 N·m   - 8.3 [50 Hz] 10 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $316.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 250 :1 - 3/4 in. - 260 lb-in  30 N·m   - 6 [50 Hz] 7.2 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $357.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 300 :1 - 3/4 in. - 260 lb-in  30 N·m   - 5 [50 Hz] 6 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $357.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 18 mm - 14 lb-in [60 Hz]  16 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² $266.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 18 mm - 17 lb-in [60 Hz]  19 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² $266.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - 21 lb-in [60 Hz]  24 lb-in [50 Hz]  2.4 N·m [60 Hz]  2.8 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] - 337.50 oz-in²61.875 x 10-4 kg·m² $266.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 9 :1 - 18 mm - 24 lb-in [60 Hz]  29 lb-in [50 Hz]  2.8 N·m [60 Hz]  3.3 N·m [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - 486 oz-in²89.1 x 10-4 kg·m² $266.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 12 :1 - 18 mm - 34 lb-in [60 Hz]  40 lb-in [50 Hz]  3.9 N·m [60 Hz]  4.6 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] - 937.50 oz-in²171.875 x 10-4 kg·m² $266.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 15 :1 - 18 mm - 41 lb-in [60 Hz]  48 lb-in [50 Hz]  4.7 N·m [60 Hz]  5.5 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - 1350 oz-in²247.5 x 10-4 kg·m² $266.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 18 :1 - 18 mm - 50 lb-in [60 Hz]  58 lb-in [50 Hz]  5.7 N·m [60 Hz]  6.6 N·m [50 Hz]   - 83 [50 Hz] 100 [60 Hz] - 1944 oz-in²356.4 x 10-4 kg·m² $266.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 25 :1 - 18 mm - 66 lb-in [60 Hz]  77 lb-in [50 Hz]  8 N·m [60 Hz]  9 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] - 3750 oz-in²687.5 x 10-4 kg·m² $278.00 Add To Cart
Request Quote
26 - 50 of 650 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved