Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
26 - 50 of 650 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)

Type

  • Lead Wire
  • Terminal Box
  • Cable

Electromagnetic Brake

  • Equipped
  • Not Equipped

Shaft/Gear Type

  • Right-Angle Hollow Shaft Hypoid Gearhead
  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (Stainless Steel Shaft, No Gearhead)
  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 10
  • 12
  • 12.5
  • 15
  • 18
  • 20
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 200
  • 250
  • 300
  • 360

Output Shaft

  • Imperial
  • Metric

Item #
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
Web Price

Add To Cart / Contact Sales
Sort by
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 18 mm - 23 lb-in [60 Hz]  27 lb-in [50 Hz]  2.6 N·m [60 Hz]  3.1 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² $313.00 Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - 23 lb-in [60 Hz]  27 lb-in [50 Hz]  2.6 N·m [60 Hz]  3.1 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² $441.00 Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - 23 lb-in [60 Hz]  27 lb-in [50 Hz]  2.6 N·m [60 Hz]  3.1 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² $466.00 Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Parallel Shaft Gearhead - 5 :1 - 18 mm - 23 lb-in [60 Hz]  27 lb-in [50 Hz]  2.6 N·m [60 Hz]  3.1 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² $441.00 Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 5 :1 - 18 mm - 23 lb-in [60 Hz]  27 lb-in [50 Hz]  2.6 N·m [60 Hz]  3.1 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² $466.00 Add To Cart
Request Quote
- 4.33 in110 mm - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 22 mm - 45 lb-in [60 Hz]  53 lb-in [50 Hz]  5.1 N·m [60 Hz]  6.1 N·m [50 Hz]   - 300 r/min [50 Hz] 360 r/min [60 Hz] - 550 oz-in²100 x 10-4 kg·m² $557.00 Add To Cart
Request Quote
- 4.33 in110 mm - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 22 mm - 45 lb-in [60 Hz]  53 lb-in [50 Hz]  5.1 N·m [60 Hz]  6.1 N·m [50 Hz]   - 300 r/min [50 Hz] 360 r/min [60 Hz] - 550 oz-in²100 x 10-4 kg·m² $571.00 Add To Cart
Request Quote
- 3.15 in80 mm - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 15 mm - 6.8 lb-in [60 Hz]  8.1 lb-in [50 Hz]  0.77 N·m [60 Hz]  0.92 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - Instantenous Stop = 42 oz-in²120 oz-in²Instantaneous Stop = 7.75 x 10-4 kg·m²22 x 10-4 kg·m² $258.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 18 mm - 10.6 lb-in [50 Hz]  8.8 lb-in [60 Hz]  1 N·m [60 Hz]  1.2 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² $286.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 18 mm - 14 lb-in [60 Hz]  16 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² $340.00 Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 18 mm - 23 lb-in [60 Hz]  27 lb-in [50 Hz]  2.6 N·m [60 Hz]  3.1 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² $362.00 Add To Cart
Request Quote
- 4.33 in110 mm - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 5 :1 - 25 mm - 36 lb-in [60 Hz]  43 lb-in [50 Hz]  4.1 N·m [60 Hz]  4.9 N·m [50 Hz]   - 300 r/min [50 Hz] 360 r/min [60 Hz] - 550 oz-in²100 x 10-4 kg·m² $806.00 Add To Cart
Request Quote
- 4.33 in110 mm - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 5 :1 - 25 mm - 36 lb-in [60 Hz]  43 lb-in [50 Hz]  4.1 N·m [60 Hz]  4.9 N·m [50 Hz]   - 300 r/min [50 Hz] 360 r/min [60 Hz] - 550 oz-in²100 x 10-4 kg·m² $823.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - 14 lb-in [60 Hz]  16 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - 14 lb-in [60 Hz]  16 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 18 mm - 14 lb-in [60 Hz]  16 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 18 mm - 14 lb-in [60 Hz]  16 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - 14 lb-in [60 Hz]  16 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - 14 lb-in [60 Hz]  16 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Parallel Shaft Gearhead - 5 :1 - 18 mm - 14 lb-in [60 Hz]  16 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 5 :1 - 18 mm - 14 lb-in [60 Hz]  16 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 5 :1 - 18 mm - 14 lb-in [60 Hz]  16 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 18 mm - 14 lb-in [60 Hz]  16 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - 17 lb-in [60 Hz]  19 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² $266.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - 17 lb-in [60 Hz]  19 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² $291.00 Add To Cart
Request Quote
26 - 50 of 650 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved