Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
151 - 175 of 650 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)

Type

  • Lead Wire
  • Terminal Box
  • Cable

Electromagnetic Brake

  • Equipped
  • Not Equipped

Shaft/Gear Type

  • Right-Angle Hollow Shaft Hypoid Gearhead
  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (Stainless Steel Shaft, No Gearhead)
  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 10
  • 12
  • 12.5
  • 15
  • 18
  • 20
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 200
  • 250
  • 300
  • 360

Output Shaft

  • Imperial
  • Metric

Item #
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
Web Price

Add To Cart / Contact Sales
Sort by
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 6 :1 - 18 mm - 17 lb-in [60 Hz]  19 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² $444.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 6 :1 - 18 mm - 17 lb-in [60 Hz]  19 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² $340.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - 17 lb-in [60 Hz]  19 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - 17 lb-in [60 Hz]  19 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 18 mm - 17 lb-in [60 Hz]  19 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 18 mm - 17 lb-in [60 Hz]  19 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - 17 lb-in [60 Hz]  19 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - 17 lb-in [60 Hz]  19 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Parallel Shaft Gearhead - 6 :1 - 18 mm - 17 lb-in [60 Hz]  19 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Parallel Shaft Gearhead - 6 :1 - 18 mm - 17 lb-in [60 Hz]  19 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 6 :1 - 18 mm - 17 lb-in [60 Hz]  19 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.2 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 18 mm - 175 lb-in [60 Hz]  200 lb-in [50 Hz]  19.8 N·m [60 Hz]  23.7 N·m [50 Hz]   - 15 [50 Hz] 18 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $305.00 Add To Cart
Request Quote
- 4.33 in110 mm - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 20 :1 - 22 mm - 179 lb-in [60 Hz]  210 lb-in [50 Hz]  20.3 N·m [60 Hz]  24.3 N·m [50 Hz]   - 75 r/min [50 Hz] 90 r/min [60 Hz] - 9300 oz-in²1700 x 10-4 kg·m² $557.00 Add To Cart
Request Quote
- 4.33 in110 mm - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 20 :1 - 22 mm - 179 lb-in [60 Hz]  210 lb-in [50 Hz]  20.3 N·m [60 Hz]  24.3 N·m [50 Hz]   - 75 r/min [50 Hz] 90 r/min [60 Hz] - 9300 oz-in²1700 x 10-4 kg·m² $571.00 Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - 182 lb-in  20.6 N·m   - 30 [50 Hz] 36 [60 Hz] - Instantaneous Stop = 9100 oz-in²27000 oz-in²Instantaneous Stop = 1667 x 10-4 kg·m²5000 x 10-4 kg·m² $602.00 Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Right-Angle Hollow Shaft Gearhead - 50 :1 - 15 mm - 182 lb-in  20.6 N·m   - 30 [50 Hz] 36 [60 Hz] - Instantaneous Stop = 9100 oz-in²27000 oz-in²Instantaneous Stop = 1667 x 10-4 kg·m²5000 x 10-4 kg·m² $460.00 Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Right-Angle Solid Shaft Gearhead - 50 :1 - 18 mm - 182 lb-in  20.6 N·m   - 30 [50 Hz] 36 [60 Hz] - Instantaneous Stop = 9100 oz-in²27000 oz-in²Instantaneous Stop = 1667 x 10-4 kg·m²5000 x 10-4 kg·m² $417.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 120 :1 - 18 mm - 198 lb-in [60 Hz]  230 lb-in [50 Hz]  22.4 N·m [60 Hz]  26.7 N·m [50 Hz]   - 12.5 [50 Hz] 15 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $305.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Round Shaft (Stainless Steel Shaft, No Gearhead) - - 10 mm - 2 lb-in [60 Hz]  2.44 lb-in [50 Hz]  0.23 N·m [60 Hz]  0.275 N·m [50 Hz]   - 1400 [50 Hz] 1680 [60 Hz] - $154.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - 20 lb-in [60 Hz]  24 lb-in [50 Hz]  2.3 N·m [60 Hz]  2.8 N·m [50 Hz]   - 75 [50 Hz] 90 [60 Hz] - Instantaneous Stop = 1460 oz-in²4400 oz-in²Instantaneous Stop = 267 x 10-4 kg·m²800 x 10-4 kg·m² $543.00 Add To Cart
Request Quote
- 3.15 in80 mm - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 15 mm - 20 lb-in [60 Hz]  24 lb-in [50 Hz]  2.3 N·m [60 Hz]  2.8 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - Instantenous Stop = 380 oz-in²1200 oz-in²Instantaneous Stop = 69.8 x 10-4 kg·m²22 x 10-4 kg·m² $258.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - 200 lb-in [60 Hz]  230 lb-in [50 Hz]  23 N·m [60 Hz]  26 N·m [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $278.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - 200 lb-in [60 Hz]  230 lb-in [50 Hz]  23 N·m [60 Hz]  26 N·m [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $303.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 75 :1 - 18 mm - 200 lb-in [60 Hz]  230 lb-in [50 Hz]  23 N·m [60 Hz]  26 N·m [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $278.00 Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 220/230 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 75 :1 - 18 mm - 200 lb-in [60 Hz]  230 lb-in [50 Hz]  23 N·m [60 Hz]  26 N·m [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² $303.00 Add To Cart
Request Quote
151 - 175 of 650 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved