Item # |
Rated Output Power |
Motor Frame Size |
Rated Torque |
Max Speed (rpm) |
Permissible Speed Range |
Permissible Load Inertia |
Gear/Shaft Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
NXM45A | Rated Output Power - 50 W (1/15 HP) | Motor Frame Size - 1.65 in.42 mm | Rated Torque - 22 oz-in0.159 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 9.5 oz-in²1.7x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | $660.00 |
Add To Cart
Request Quote |
NXM45M | Rated Output Power - 50 W (1/15 HP) | Motor Frame Size - 1.65 in.42 mm | Rated Torque - 22 oz-in0.159 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 9.5 oz-in²1.7x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | $1,000.00 |
Add To Cart
Request Quote |
NXM410A | Rated Output Power - 100 W (1/8 HP) | Motor Frame Size - 1.65 in.42 mm | Rated Torque - 45 oz-in0.318 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 15.9 oz-in²2.90x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | $694.00 |
Add To Cart
Request Quote |
NXM410M | Rated Output Power - 100 W (1/8 HP) | Motor Frame Size - 1.65 in.42 mm | Rated Torque - 45 oz-in0.318 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 15.10 oz-in²2.90x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | $1,035.00 |
Add To Cart
Request Quote |
NXM620A | Rated Output Power - 200 W (1/4 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 90 oz-in0.637 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 89 oz-in²16.2x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | $785.00 |
Add To Cart
Request Quote |
NXM620M | Rated Output Power - 200 W (1/4 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 90 oz-in0.637 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 89 oz-in²16.2x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | $1,129.00 |
Add To Cart
Request Quote |
NXM65A-PS5 | Rated Output Power - 50 W (1/15 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 101 oz-in0.716 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 600 r/min | Permissible Load Inertia - 120 oz-in²0.0022 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | $1,218.00 |
Add To Cart
Request Quote |
NXM65M-PS5 | Rated Output Power - 50 W (1/15 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 101 oz-in0.716 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 600 r/min | Permissible Load Inertia - 120 oz-in²0.0022 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | $1,559.00 |
Add To Cart
Request Quote |
NXM640A | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 180 oz-in1.27 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 159 oz-in²29.1x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | $823.00 |
Add To Cart
Request Quote |
NXM640M | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 180 oz-in1.27 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 159 oz-in²29.1x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | $1,155.00 |
Add To Cart
Request Quote |
NXM65A-PS10 | Rated Output Power - 50 W (1/15 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 200 oz-in1.43 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 300 r/min | Permissible Load Inertia - 470 oz-in²0.0087 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | $1,218.00 |
Add To Cart
Request Quote |
NXM65M-PS10 | Rated Output Power - 50 W (1/15 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 200 oz-in1.43 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 300 r/min | Permissible Load Inertia - 470 oz-in²0.0087 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | $1,559.00 |
Add To Cart
Request Quote |
NXM610A-PS5 | Rated Output Power - 100 W (1/8 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 200 oz-in1.43 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 600 r/min | Permissible Load Inertia - 197 oz-in²0.0036 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | $1,252.00 |
Add To Cart
Request Quote |
NXM610M-PS5 | Rated Output Power - 100 W (1/8 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 200 oz-in1.43 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 600 r/min | Permissible Load Inertia - 197 oz-in²0.0036 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | $1,593.00 |
Add To Cart
Request Quote |
NXM975A | Rated Output Power - 750 W (1 HP) | Motor Frame Size - 3.35 in.85 mm | Rated Torque - 330 oz-in2.39 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 520 oz-in²94.8x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | $1,142.00 |
Add To Cart
Request Quote |
NXM975M | Rated Output Power - 750 W (1 HP) | Motor Frame Size - 3.35 in.85 mm | Rated Torque - 330 oz-in2.39 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 520 oz-in²94.8x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | $1,482.00 |
Add To Cart
Request Quote |
NXM610A-PS10 | Rated Output Power - 100 W (1/8 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 400 oz-in2.86 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 300 r/min | Permissible Load Inertia - 2300 oz-in²0.0415 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | $1,252.00 |
Add To Cart
Request Quote |
NXM610M-PS10 | Rated Output Power - 100 W (1/8 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 400 oz-in2.86 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 300 r/min | Permissible Load Inertia - 2300 oz-in²0.0415 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | $1,593.00 |
Add To Cart
Request Quote |
NXM920A-PS5 | Rated Output Power - 200 W (1/4 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 400 oz-in2.87 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 600 r/min | Permissible Load Inertia - 1090 oz-in²0.02 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | $1,483.00 |
Add To Cart
Request Quote |
NXM920M-PS5 | Rated Output Power - 200 W (1/4 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 400 oz-in2.87 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 600 r/min | Permissible Load Inertia - 1090 oz-in²0.02 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | $1,827.00 |
Add To Cart
Request Quote |
NXM65A-PS25 | Rated Output Power - 50 W (1/15 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 450 oz-in3.22 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 120 r/min | Permissible Load Inertia - 3000 oz-in²0.054 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | $1,327.00 |
Add To Cart
Request Quote |
NXM65M-PS25 | Rated Output Power - 50 W (1/15 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 450 oz-in3.22 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 120 r/min | Permissible Load Inertia - 3000 oz-in²0.054 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | $1,669.00 |
Add To Cart
Request Quote |
NXM920A-PS10 | Rated Output Power - 200 W (1/4 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 810 oz-in5.73 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 300 r/min | Permissible Load Inertia - 4400 oz-in²0.081 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | $1,483.00 |
Add To Cart
Request Quote |
NXM920M-PS10 | Rated Output Power - 200 W (1/4 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 810 oz-in5.73 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 300 r/min | Permissible Load Inertia - 4400 oz-in²0.081 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | $1,827.00 |
Add To Cart
Request Quote |
NXM940A-PS5 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 810 oz-in5.72 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 600 r/min | Permissible Load Inertia - 1970 oz-in²0.036 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | $1,519.00 |
Add To Cart
Request Quote |