Shop THK LM Guide Linear Slides / Linear Actuators
Linear Actuators - Linear Slides
The THK KR Series consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
Clear
Filter
Drive Method
- Ball Screw
Cover Type
- No
- Yes
Ball Screw Grade
- High Accuracy
- Normal
- Precision
Stroke (mm)
- 30
- 50
- 60
- 80
- 100
- 110
- 130
- 160
- 200
- 210
- 300
- 400
- 500
- 600
Lead (mm)
- 1
- 2
- 6
- 10
Item # |
Drive Method |
Cover Type |
Ball Screw Grade |
Stroke |
Lead |
Maximum Speed |
Backlash |
Starting Torque |
Maximum Input Torque |
Maximum Input Speed |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KR2602A-0210-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 210 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.02 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,115.00 |
Add To Cart
Request Quote |
| KR2602A-0060-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 60 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.01 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $862.00 |
Add To Cart
Request Quote |
| KR2602A-0110-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 110 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.01 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $927.00 |
Add To Cart
Request Quote |
| KR2602A-0160-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 160 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.01 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $970.00 |
Add To Cart
Request Quote |
| KR2602A-0210-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 210 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.01 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,041.00 |
Add To Cart
Request Quote |
| KR2602A-0060-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 60 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.01 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $986.00 |
Add To Cart
Request Quote |
| KR2602A-0110-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 110 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.01 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,051.00 |
Add To Cart
Request Quote |
| KR2602A-0160-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 160 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.01 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,095.00 |
Add To Cart
Request Quote |
| KR2602A-0210-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 210 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.01 mm | Starting Torque - 0.015 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,164.00 |
Add To Cart
Request Quote |
| KR2602A-0060-P0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Precision | Stroke - 60 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.003 mm | Starting Torque - 0.04 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $944.00 |
Add To Cart
Request Quote |
| KR2602A-0110-P0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Precision | Stroke - 110 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.003 mm | Starting Torque - 0.04 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,014.00 |
Add To Cart
Request Quote |
| KR2602A-0160-P0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Precision | Stroke - 160 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.003 mm | Starting Torque - 0.04 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,063.00 |
Add To Cart
Request Quote |
| KR2602A-0210-P0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Precision | Stroke - 210 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.003 mm | Starting Torque - 0.04 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,140.00 |
Add To Cart
Request Quote |
| KR2602A-0060-P0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Precision | Stroke - 60 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.003 mm | Starting Torque - 0.04 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,068.00 |
Add To Cart
Request Quote |
| KR2602A-0110-P0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Precision | Stroke - 110 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.003 mm | Starting Torque - 0.04 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,139.00 |
Add To Cart
Request Quote |
| KR2602A-0160-P0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Precision | Stroke - 160 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.003 mm | Starting Torque - 0.04 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,186.00 |
Add To Cart
Request Quote |
| KR2602A-0210-P0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Precision | Stroke - 210 mm | Lead - 2 mm | Maximum Speed - 200 mm/s | Backlash - 0.003 mm | Starting Torque - 0.04 N·m | Maximum Input Torque - 0.622 N·m | Maximum Input Speed - 6000 (r/min) | $1,264.00 |
Add To Cart
Request Quote |
| KR3306A-0050-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 50 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,104.00 |
Add To Cart
Request Quote |
| KR3306A-0100-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 100 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,215.00 |
Add To Cart
Request Quote |
| KR3306A-0200-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 200 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,471.00 |
Add To Cart
Request Quote |
| KR3306A-0300-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 300 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,680.00 |
Add To Cart
Request Quote |
| KR3306A-0400-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 400 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,936.00 |
Add To Cart
Request Quote |
| KR3306A-0500-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 500 mm | Lead - 6 mm | Maximum Speed - 390 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 3950 (r/min) | $2,164.00 |
Add To Cart
Request Quote |
| KR3306A-0600-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 600 mm | Lead - 6 mm | Maximum Speed - 280 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 2820 (r/min) | $2,401.00 |
Add To Cart
Request Quote |
| KR3306A-0050-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 50 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,264.00 |
Add To Cart
Request Quote |