ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Linear and Rotary Actuators > Linear Actuators - Motorized Cylinders > EAC Series Linear Actuators (Pulse Input Type) > View Items 

EAC Series Linear Actuators (Pulse Input Type)

Check up to five results to perform an action.

EAC Series

larger image

The EAC Series motorized linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All EAC Series are available with an electromechanical brake ideal for vertical operations.

  • Stroke Lengths from 50 mm up to 300 mm
  • Guide option available
  • Straight Motor or Reversed Motor Type
  • Electromagnetic Brake available


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 768 Unit of Measure: Metric 1 2 3 4 5 »  

Item #

Power Supply

Guide

Electromagnetic Brake

Motor Location

Stroke

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

EAC4-D05-ARAK-3 24/48 VDC Not Equipped Not Equipped Straight Type 50 mm 100 N   ~15 kg   N/A $734.40
EAC4-D10-ARAK-3 24/48 VDC Not Equipped Not Equipped Straight Type 100 mm 100 N   ~15 kg   N/A $734.40
EAC4-D15-ARAK-3 24/48 VDC Not Equipped Not Equipped Straight Type 150 mm 100 N   ~15 kg   N/A $749.70
EAC4-D20-ARAK-3 24/48 VDC Not Equipped Not Equipped Straight Type 200 mm 100 N   ~15 kg   N/A $749.70
EAC4-D25-ARAK-3 24/48 VDC Not Equipped Not Equipped Straight Type 250 mm 100 N   ~15 kg   N/A $764.15
EAC4-D30-ARAK-3 24/48 VDC Not Equipped Not Equipped Straight Type 300 mm 100 N   ~15 kg   N/A $764.15
EAC4-D05-ARAA-3 Single-Phase 100-115 VAC Not Equipped Not Equipped Straight Type 50 mm 100 N   ~15 kg   N/A $969.85
EAC4-D10-ARAA-3 Single-Phase 100-115 VAC Not Equipped Not Equipped Straight Type 100 mm 100 N   ~15 kg   N/A $969.85
EAC4-D15-ARAA-3 Single-Phase 100-115 VAC Not Equipped Not Equipped Straight Type 150 mm 100 N   ~15 kg   N/A $985.15
EAC4-D20-ARAA-3 Single-Phase 100-115 VAC Not Equipped Not Equipped Straight Type 200 mm 100 N   ~15 kg   N/A $985.15
EAC4-D25-ARAA-3 Single-Phase 100-115 VAC Not Equipped Not Equipped Straight Type 250 mm 100 N   ~15 kg   N/A $999.60
EAC4-D30-ARAA-3 Single-Phase 100-115 VAC Not Equipped Not Equipped Straight Type 300 mm 100 N   ~15 kg   N/A $999.60
EAC4-D05-ARAC-3 Single-Phase 200-230 VAC Not Equipped Not Equipped Straight Type 50 mm 100 N   ~15 kg   N/A $969.85
EAC4-D10-ARAC-3 Single-Phase 200-230 VAC Not Equipped Not Equipped Straight Type 100 mm 100 N   ~15 kg   N/A $969.85
EAC4-D15-ARAC-3 Single-Phase 200-230 VAC Not Equipped Not Equipped Straight Type 150 mm 100 N   ~15 kg   N/A $985.15
EAC4-D20-ARAC-3 Single-Phase 200-230 VAC Not Equipped Not Equipped Straight Type 200 mm 100 N   ~15 kg   N/A $985.15
EAC4-D25-ARAC-3 Single-Phase 200-230 VAC Not Equipped Not Equipped Straight Type 250 mm 100 N   ~15 kg   N/A $999.60
EAC4-D30-ARAC-3 Single-Phase 200-230 VAC Not Equipped Not Equipped Straight Type 300 mm 100 N   ~15 kg   N/A $999.60
EAC4-D05-ARAS-3 Three-Phase 200-230 VAC Not Equipped Not Equipped Straight Type 50 mm 100 N   ~15 kg   N/A $969.85
EAC4-D10-ARAS-3 Three-Phase 200-230 VAC Not Equipped Not Equipped Straight Type 100 mm 100 N   ~15 kg   N/A $969.85
EAC4-D15-ARAS-3 Three-Phase 200-230 VAC Not Equipped Not Equipped Straight Type 150 mm 100 N   ~15 kg   N/A $985.15
EAC4-D20-ARAS-3 Three-Phase 200-230 VAC Not Equipped Not Equipped Straight Type 200 mm 100 N   ~15 kg   N/A $985.15
EAC4-D25-ARAS-3 Three-Phase 200-230 VAC Not Equipped Not Equipped Straight Type 250 mm 100 N   ~15 kg   N/A $999.60
EAC4-D30-ARAS-3 Three-Phase 200-230 VAC Not Equipped Not Equipped Straight Type 300 mm 100 N   ~15 kg   N/A $999.60
EAC4-D05-ARMK-3 24/48 VDC Not Equipped Equipped Straight Type 50 mm 100 N   ~15 kg   ~7 kg   $942.65
  Results 1 - 25 of 768 1 2 3 4 5 »