Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.
Item # |
Actuator Frame Size |
Guide |
Electromagnetic Brake |
Adjusting Knob |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Lead |
Web Price |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DRL42MB2-04G | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42MB2-04MG | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42MB2-04NG | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42MB2G-04G | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42MB2G-04MG | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42MB2G-04NG | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42PB2-04G | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42PB2-04MG | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42PB2-04NG | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42PB2-10G | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42PB2G-04G | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42PB2G-04MG | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42PB2G-04NG | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42MB2-04 | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42MB2-04M | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42MB2-04N | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42MB2G-04 | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42MB2G-04M | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42MB2G-04N | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42PB2-04 | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42PB2-04M | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42PB2-04N | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42PB2-10 | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42PB2G-04 | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL42PB2G-04M | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |