Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.
Item # |
Actuator Frame Size |
Guide |
Electromagnetic Brake |
Adjusting Knob |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Lead |
Web Price |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DRL42PB2G-04N | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PA4-05G | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PA4-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PA4-05NG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PA4-10G | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PA4G-05G | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PA4G-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PA4G-05NG | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PA4-05 | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PA4-05M | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PA4-05N | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PA4-10 | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PA4G-05 | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PA4G-05M | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PA4G-05N | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60MB4-05G | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60MB4-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60MB4-05NG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60MB4G-05G | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60MB4G-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60MB4G-05NG | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PB4-05G | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PB4-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PB4-05NG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
| DRL60PB4-10G | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |