This category has 1,200 items. Only the first 1000 records are returned.
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
- RoHS Compliant
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4LSB45-2 / 4RK25GN-CW2E | - 1.77 | - 7.87 | - 20 |
-
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
- | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $515.00 | - |
Add To Cart
Request Quote |
| 4LSB45-3 / 4RK25GN-CW2E | - 1.77 | - 11.81 | - 15.7 |
-
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
- | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $515.00 | - |
Add To Cart
Request Quote |
| 4LSB45-4 / 4RK25GN-CW2E | - 1.77 | - 15.75 | - 13.5 |
-
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
- | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $524.00 | - |
Add To Cart
Request Quote |
| 4LSB45-5 / 4RK25GN-CW2E | - 1.77 | - 19.69 | - 11.2 |
-
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
- | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $524.00 | - |
Add To Cart
Request Quote |
| 4LSB45-6 / 4RK25GN-CW2E | - 1.77 | - 23.62 | - 9 |
-
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
- | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $539.00 | - |
Add To Cart
Request Quote |
| 4LSB45-7 / 4RK25GN-CW2E | - 1.77 | - 27.56 | - 9 |
-
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
- | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $556.00 | - |
Add To Cart
Request Quote |
| 4LSB45-8 / 4RK25GN-CW2E | - 1.77 | - 31.5 | - 5.6 |
-
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
- | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $635.00 | - |
Add To Cart
Request Quote |
| 4LSB45-9 / 4RK25GN-CW2E | - 1.77 | - 35.43 | - 4.5 |
-
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
- | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $667.00 | - |
Add To Cart
Request Quote |
| 4LSB45-10 / 4RK25GN-CW2E | - 1.77 | - 39.37 | - 3.3 |
-
68 [220 VAC, 50 Hz] 77 [230 VAC, 50 Hz] 68 [220/230 VAC, 60 Hz] |
- | - Horizontal | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $699.00 | - |
Add To Cart
Request Quote |
| 4LSF10-1 / 4RK25GN-CW2E | - 0.39 | - 3.94 | - 27 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $553.00 | - |
Add To Cart
Request Quote |
| 4LSF10-2 / 4RK25GN-CW2E | - 0.39 | - 7.87 | - 20 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $561.00 | - |
Add To Cart
Request Quote |
| 4LSF10-3 / 4RK25GN-CW2E | - 0.39 | - 11.81 | - 15.7 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $561.00 | - |
Add To Cart
Request Quote |
| 4LSF10-4 / 4RK25GN-CW2E | - 0.39 | - 15.75 | - 13.5 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $570.00 | - |
Add To Cart
Request Quote |
| 4LSF10-5 / 4RK25GN-CW2E | - 0.39 | - 19.69 | - 11.2 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $570.00 | - |
Add To Cart
Request Quote |
| 4LSF10-6 / 4RK25GN-CW2E | - 0.39 | - 23.62 | - 9 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $585.00 | - |
Add To Cart
Request Quote |
| 4LSF10-7 / 4RK25GN-CW2E | - 0.39 | - 27.56 | - 9 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $602.00 | - |
Add To Cart
Request Quote |
| 4LSF10-8 / 4RK25GN-CW2E | - 0.39 | - 31.5 | - 5.6 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $682.00 | - |
Add To Cart
Request Quote |
| 4LSF10-9 / 4RK25GN-CW2E | - 0.39 | - 35.43 | - 4.5 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $714.00 | - |
Add To Cart
Request Quote |
| 4LSF10-10 / 4RK25GN-CW2E | - 0.39 | - 39.37 | - 3.3 | - 220 | - | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $746.00 | - |
Add To Cart
Request Quote |
| 4LSF20-1 / 4RK25GN-CW2E | - 0.79 | - 3.94 | - 27 |
-
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $530.00 | - |
Add To Cart
Request Quote |
| 4LSF20-2 / 4RK25GN-CW2E | - 0.79 | - 7.87 | - 20 |
-
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $539.00 | - |
Add To Cart
Request Quote |
| 4LSF20-3 / 4RK25GN-CW2E | - 0.79 | - 11.81 | - 15.7 |
-
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $539.00 | - |
Add To Cart
Request Quote |
| 4LSF20-4 / 4RK25GN-CW2E | - 0.79 | - 15.75 | - 13.5 |
-
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $547.00 | - |
Add To Cart
Request Quote |
| 4LSF20-5 / 4RK25GN-CW2E | - 0.79 | - 19.69 | - 11.2 |
-
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $547.00 | - |
Add To Cart
Request Quote |
| 4LSF20-6 / 4RK25GN-CW2E | - 0.79 | - 23.62 | - 9 |
-
127 [220 VAC, 50 Hz] 145 [230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Single-Phase 220/230 | - UL CSA CCC EN CE | $562.00 | - |
Add To Cart
Request Quote |