This category has 1,200 items. Only the first 1000 records are returned.

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
651 - 675 of 1000 | Results Per Page | View |
« 26 27 28 29 30 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

Add To Cart / Contact Sales
4LSB45-7 / 4RK25GN-CW2TE - 1.77 - 27.56 - 9 - 68 [220 VAC, 50 Hz]
77 [230 VAC, 50 Hz]
68 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $596.00 - Add To Cart
Request Quote
4LSB45-8 / 4RK25GN-CW2TE - 1.77 - 31.5 - 5.6 - 68 [220 VAC, 50 Hz]
77 [230 VAC, 50 Hz]
68 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $675.00 - Add To Cart
Request Quote
4LSB45-9 / 4RK25GN-CW2TE - 1.77 - 35.43 - 4.5 - 68 [220 VAC, 50 Hz]
77 [230 VAC, 50 Hz]
68 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $707.00 - Add To Cart
Request Quote
4LSB45-10 / 4RK25GN-CW2TE - 1.77 - 39.37 - 3.3 - 68 [220 VAC, 50 Hz]
77 [230 VAC, 50 Hz]
68 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $739.00 - Add To Cart
Request Quote
4LSF10-1 / 4RK25GN-CW2TE - 0.39 - 3.94 - 27 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $593.00 - Add To Cart
Request Quote
4LSF10-2 / 4RK25GN-CW2TE - 0.39 - 7.87 - 20 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $601.00 - Add To Cart
Request Quote
4LSF10-3 / 4RK25GN-CW2TE - 0.39 - 11.81 - 15.7 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $601.00 - Add To Cart
Request Quote
4LSF10-4 / 4RK25GN-CW2TE - 0.39 - 15.75 - 13.5 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $610.00 - Add To Cart
Request Quote
4LSF10-5 / 4RK25GN-CW2TE - 0.39 - 19.69 - 11.2 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $610.00 - Add To Cart
Request Quote
4LSF10-6 / 4RK25GN-CW2TE - 0.39 - 23.62 - 9 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $625.00 - Add To Cart
Request Quote
4LSF10-7 / 4RK25GN-CW2TE - 0.39 - 27.56 - 9 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $642.00 - Add To Cart
Request Quote
4LSF10-8 / 4RK25GN-CW2TE - 0.39 - 31.5 - 5.6 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $722.00 - Add To Cart
Request Quote
4LSF10-9 / 4RK25GN-CW2TE - 0.39 - 35.43 - 4.5 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $754.00 - Add To Cart
Request Quote
4LSF10-10 / 4RK25GN-CW2TE - 0.39 - 39.37 - 3.3 - 220 - - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $786.00 - Add To Cart
Request Quote
4LSF20-1 / 4RK25GN-CW2TE - 0.79 - 3.94 - 27 - 127 [220 VAC, 50 Hz]
145 [230 VAC, 50 Hz]
127 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $570.00 - Add To Cart
Request Quote
4LSF20-2 / 4RK25GN-CW2TE - 0.79 - 7.87 - 20 - 127 [220 VAC, 50 Hz]
145 [230 VAC, 50 Hz]
127 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $579.00 - Add To Cart
Request Quote
4LSF20-3 / 4RK25GN-CW2TE - 0.79 - 11.81 - 15.7 - 127 [220 VAC, 50 Hz]
145 [230 VAC, 50 Hz]
127 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $579.00 - Add To Cart
Request Quote
4LSF20-4 / 4RK25GN-CW2TE - 0.79 - 15.75 - 13.5 - 127 [220 VAC, 50 Hz]
145 [230 VAC, 50 Hz]
127 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $587.00 - Add To Cart
Request Quote
4LSF20-5 / 4RK25GN-CW2TE - 0.79 - 19.69 - 11.2 - 127 [220 VAC, 50 Hz]
145 [230 VAC, 50 Hz]
127 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $587.00 - Add To Cart
Request Quote
4LSF20-6 / 4RK25GN-CW2TE - 0.79 - 23.62 - 9 - 127 [220 VAC, 50 Hz]
145 [230 VAC, 50 Hz]
127 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $602.00 - Add To Cart
Request Quote
4LSF20-7 / 4RK25GN-CW2TE - 0.79 - 27.56 - 9 - 127 [220 VAC, 50 Hz]
145 [230 VAC, 50 Hz]
127 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $619.00 - Add To Cart
Request Quote
4LSF20-8 / 4RK25GN-CW2TE - 0.79 - 31.5 - 5.6 - 127 [220 VAC, 50 Hz]
145 [230 VAC, 50 Hz]
127 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $698.00 - Add To Cart
Request Quote
4LSF20-9 / 4RK25GN-CW2TE - 0.79 - 35.43 - 4.5 - 127 [220 VAC, 50 Hz]
145 [230 VAC, 50 Hz]
127 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $730.00 - Add To Cart
Request Quote
4LSF20-10 / 4RK25GN-CW2TE - 0.79 - 39.37 - 3.3 - 127 [220 VAC, 50 Hz]
145 [230 VAC, 50 Hz]
127 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $762.00 - Add To Cart
Request Quote
4LSF45-1 / 4RK25GN-CW2TE - 1.77 - 3.94 - 27 - 68 [220 VAC, 50 Hz]
77 [230 VAC, 50 Hz]
68 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE $547.00 - Add To Cart
Request Quote
651 - 675 of 1000 | Results Per Page | View |
« 26 27 28 29 30 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved