This category has 1,200 items. Only the first 1000 records are returned.

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
901 - 925 of 1000 | Results Per Page | View |
« 36 37 38 39 40 

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

Add To Cart / Contact Sales
4LSF10-7 / ES01 / 4RK25RGN-AW2U - 0.39 - 27.56 - 9 - 200 [Set Speed: 90 r/min]
220 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF10-8 / ES01 / 4RK25RGN-AW2U - 0.39 - 31.5 - 5.6 - 200 [Set Speed: 90 r/min]
220 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF10-9 / ES01 / 4RK25RGN-AW2U - 0.39 - 35.43 - 4.5 - 200 [Set Speed: 90 r/min]
220 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF10-10 / ES01 / 4RK25RGN-AW2U - 0.39 - 39.37 - 3.3 - 200 [Set Speed: 90 r/min]
220 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF20-1 / ES01 / 4RK25RGN-AW2U - 0.79 - 3.94 - 27 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF20-2 / ES01 / 4RK25RGN-AW2U - 0.79 - 7.87 - 20 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF20-3 / ES01 / 4RK25RGN-AW2U - 0.79 - 11.81 - 15.7 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF20-4 / ES01 / 4RK25RGN-AW2U - 0.79 - 15.75 - 13.5 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF20-5 / ES01 / 4RK25RGN-AW2U - 0.79 - 19.69 - 11.2 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF20-6 / ES01 / 4RK25RGN-AW2U - 0.79 - 23.62 - 9 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF20-7 / ES01 / 4RK25RGN-AW2U - 0.79 - 27.56 - 9 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF20-8 / ES01 / 4RK25RGN-AW2U - 0.79 - 31.5 - 5.6 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF20-9 / ES01 / 4RK25RGN-AW2U - 0.79 - 35.43 - 4.5 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF20-10 / ES01 / 4RK25RGN-AW2U - 0.79 - 39.37 - 3.3 - 99 [Set Speed: 90 r/min]
127 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF45-1 / ES01 / 4RK25RGN-AW2U - 1.77 - 3.94 - 27 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF45-2 / ES01 / 4RK25RGN-AW2U - 1.77 - 7.87 - 20 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF45-3 / ES01 / 4RK25RGN-AW2U - 1.77 - 11.81 - 15.7 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF45-4 / ES01 / 4RK25RGN-AW2U - 1.77 - 15.75 - 13.5 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF45-5 / ES01 / 4RK25RGN-AW2U - 1.77 - 19.69 - 11.2 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF45-6 / ES01 / 4RK25RGN-AW2U - 1.77 - 23.62 - 9 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF45-7 / ES01 / 4RK25RGN-AW2U - 1.77 - 27.56 - 9 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF45-8 / ES01 / 4RK25RGN-AW2U - 1.77 - 31.5 - 5.6 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF45-9 / ES01 / 4RK25RGN-AW2U - 1.77 - 35.43 - 4.5 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSF45-10 / ES01 / 4RK25RGN-AW2U - 1.77 - 39.37 - 3.3 - 52 [Set Speed: 90 r/min]
66 [Set Speed: 1200 r/min]
- 90 ~ 1600 - Vertical - 3.15 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
4LSB10-1 / ES02 / 4RK25RGN-CW2E - 0.39 - 3.94 - 27 - 210 [Set Speed: 90 r/min, 220/230 VAC, 50 Hz]
200 [Set Speed: 90 r/min, 220/230 VAC, 60 Hz]
220 [Set Speed: 1200 r/min]
- 90 ~ 1400 [220/230 VAC, 50 Hz]
90 ~ 1600 [220/230 VAC, 60 Hz]
- Horizontal - 3.15 in. sq. - Single-Phase 220/230 - UL CSA CCC EN CE Request Quote - Add To Cart
Request Quote
901 - 925 of 1000 | Results Per Page | View |
« 36 37 38 39 40 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved